Warning Icon
This product was discontinued on: October 1, 2013

For other alternatives, please contact us for more information.

2 Replacement products available
  • CSG158-06B1A
    SureGround® Universal Compact Grounding Kit for 1-5/8 in corrugated and smoothwall coaxial cable
  • CSG158-12B2U
    SureGround® Universal Compact Grounding Kit for 1-5/8 in corrugated and smoothwall coaxial cable

CSGL7-06B2-T

SureGround® Compact Grounding Kit for 1-5/8 in corrugated coaxial cable
Specifications
Finish making your selections or clear them to view relevant specifications.
Specifications

Product Classification

Product Type Grounding kit
Product Brand SureGround®
Ordering Note CommScope® non-standard product

General Specifications

Bonding Conductor Jacketing Material PVC
Bonding Conductor Material Tinned copper
Bonding Conductor Wire Size 16 mm²
Cable Type Corrugated
Color Black
Grounding Kit Type Compact SureGround® Grounding Kits
Grounding Strap Material Tinned copper
Lug Attachment Factory attached
Lug Type Two-hole lug
Thread Size 3/8 in

Dimensions

Enclosure Width 2.8 in | 71.12 mm
Bonding Conductor Length 24 in | 609.6 mm
Cable Jacketing Removal Length, maximum 2.3 in | 58.42 mm
Cable Jacketing Removal Length, minimum 2.2 in | 55.88 mm
Enclosure Length 3.2 in | 81.28 mm
Compatible Diameter, maximum 2 in | 50.8 mm
Compatible Diameter, minimum 1.93 in | 49.022 mm
Nominal Size 1-5/8 in

Electrical Specifications

Current Handling Tested to withstand 100,000 amps peak current surge
Current Handling Test Method MIL-STD-1757
Grounding, Bonding and Shielding Test Method MIL-STD-188-124A
Lightning Protection Test Method IEC 1024-1

Material Specifications

Locking Bail Material Stainless steel
Rivet Material Tinned copper

Environmental Specifications

Operating Temperature -40 °C to +85 °C (-40 °F to +185 °F)
Storage Temperature -40 °C to +80 °C (-40 °F to +176 °F)
Blowing Rain Test Method MIL-STD-810, Method 506
Corrosion Test Method MIL-STD-1344, Method 1001
Freezing Rain/Icing Test Method MIL-STD-810, Method 521
Humidity Test Method MIL-STD-1344, Method 1002
Immersion Test Method IEC 60529:2001, IP68
UV Resistance Test Method MIL-STD-810, Method 505
Vibration Test Method MIL-STD-202, Method 214
Weatherproofing Method Tinned copper strap contact overmolded with EPDM rubber

Packaging and Weights

Height, packed 8 in | 203.2 mm
Width, packed 5 in | 127 mm
Length, packed 3 in | 76.2 mm
Included Grounding kit | Hardware | Lug
Packaging quantity 1
Weight, gross 0.5 kg | 1.102 lb

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 ISO 9001:2015Designed, manufactured and/or distributed under this quality management system

Product Classification

Product Type Grounding kit
Product Brand SureGround®
Ordering Note CommScope® non-standard product

General Specifications

Bonding Conductor Jacketing Material PVC
Bonding Conductor Material Tinned copper
Bonding Conductor Wire Size 16 mm²
Cable Type Corrugated
Color Black
Grounding Kit Type Compact SureGround® Grounding Kits
Grounding Strap Material Tinned copper
Lug Attachment Factory attached
Lug Type Two-hole lug
Thread Size 3/8 in

Dimensions

Enclosure Width 2.8 in | 71.12 mm
Bonding Conductor Length 24 in | 609.6 mm
Cable Jacketing Removal Length, maximum 2.3 in | 58.42 mm
Cable Jacketing Removal Length, minimum 2.2 in | 55.88 mm
Enclosure Length 3.2 in | 81.28 mm
Compatible Diameter, maximum 2 in | 50.8 mm
Compatible Diameter, minimum 1.93 in | 49.022 mm
Nominal Size 1-5/8 in

Electrical Specifications

Current Handling Tested to withstand 100,000 amps peak current surge
Current Handling Test Method MIL-STD-1757
Grounding, Bonding and Shielding Test Method MIL-STD-188-124A
Lightning Protection Test Method IEC 1024-1

Material Specifications

Locking Bail Material Stainless steel
Rivet Material Tinned copper

Environmental Specifications

Operating Temperature -40 °C to +85 °C (-40 °F to +185 °F)
Storage Temperature -40 °C to +80 °C (-40 °F to +176 °F)
Blowing Rain Test Method MIL-STD-810, Method 506
Corrosion Test Method MIL-STD-1344, Method 1001
Freezing Rain/Icing Test Method MIL-STD-810, Method 521
Humidity Test Method MIL-STD-1344, Method 1002
Immersion Test Method IEC 60529:2001, IP68
UV Resistance Test Method MIL-STD-810, Method 505
Vibration Test Method MIL-STD-202, Method 214
Weatherproofing Method Tinned copper strap contact overmolded with EPDM rubber

Packaging and Weights

Height, packed 8 in | 203.2 mm
Width, packed 5 in | 127 mm
Length, packed 3 in | 76.2 mm
Included Grounding kit | Hardware | Lug
Packaging quantity 1
Weight, gross 0.5 kg | 1.102 lb

Regulatory Compliance/Certifications

Agency
ISO 9001:2015Designed, manufactured and/or distributed under this quality management system
Other Ways to Browse

Browse by Category

Browse by Category