860681542-1013
Base Product: RAIN-CANOPIES
Rain/Shade Canopy, 10 ft x 13 ft, with four direct burial pipes and secured cable chase (MT-F1546)
Specifications
Product Classification
Product Type | Ice canopies and shields |
General Specifications
Pipe, quantity | 4 |
Dimensions
Height | 4064.000 mm | 160 in |
Width | 3048.000 mm | 120 in |
Length | 3962.400 mm | 156 in |
Material Specifications
Material Type | Hot dip galvanized steel |
Packaging and Weights
Packaging quantity | 1 |
Product Classification
Product Type | Ice canopies and shields |
General Specifications
Pipe, quantity | 4 |
Dimensions
Height | 4064.000 mm | 160 in |
Width | 3048.000 mm | 120 in |
Length | 3962.400 mm | 156 in |
Material Specifications
Material Type | Hot dip galvanized steel |
Packaging and Weights
Packaging quantity | 1 |
Documentation & Downloads
Assembly Drawing
Product Specification
Assembly Drawing
Product Compliance Documentation
Product Specification
Other Ways to Browse