EX-P1060
Ex-Press® Expansion/Compression Coaxial Cable Mounting Band; For patents, see www.cs-pat.com.
Specifications
Product Classification
Portfolio | CommScope® |
Product Type | Mounting band |
Ordering Note | CommScope® non-standard product |
Warranty | One year |
General Specifications
Hole, quantity | 12 |
Mounting | Access tube, 914.4–1524 mm (36–60 in) | Polygon monopole, 254–1524 mm (10–60 in) | Round monopole, 254–1524 mm (10–60 in) |
Dimensions
Height | 76.2 mm | 3 in |
Width | 1524 mm | 60 in |
Length | 1524 mm | 60 in |
Hole Size | 3/4 in | 7/16 in |
Outline Drawing
Click on image to enlarge. |
Material Specifications
Material Type | Aluminum | Hot dip galvanized steel |
Packaging and Weights
Included | Bands | Brackets | Hardware |
Packaging quantity | 1 |
Weight, net | 2.8 kg | 6.173 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Product Classification
Portfolio | CommScope® |
Product Type | Mounting band |
Ordering Note | CommScope® non-standard product |
Warranty | One year |
General Specifications
Hole, quantity | 12 |
Mounting | Access tube, 914.4–1524 mm (36–60 in) | Polygon monopole, 254–1524 mm (10–60 in) | Round monopole, 254–1524 mm (10–60 in) |
Dimensions
Height | 76.2 mm | 3 in |
Width | 1524 mm | 60 in |
Length | 1524 mm | 60 in |
Hole Size | 3/4 in | 7/16 in |
Material Specifications
Material Type | Aluminum | Hot dip galvanized steel |
Packaging and Weights
Included | Bands | Brackets | Hardware |
Packaging quantity | 1 |
Weight, net | 2.8 kg | 6.173 lb |
Click on image to enlarge. |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Documentation & Downloads
Assembly Drawing
Product Specification
Warranty
Assembly Drawing
Product Compliance Documentation
Product Specification
Warranty
Other Ways to Browse