Warning Icon

For other alternatives, please contact us for more information.

0 Replacement products available

CM-R89

Round Chimney Mount, 8–9 ft OD
Specifications
Finish making your selections or clear them to view relevant specifications.
How to Buy
Specifications

Product Classification

Product Type Chimney mount

General Specifications

Mounting Round Chimneys, 2.44–2.74 m (8–9 ft) OD

Dimensions

Height 609.6 mm | 24 in
Width 1524 mm | 60 in
Length 1524 mm | 60 in

Material Specifications

Material Type Hot dip galvanized steel

Mechanical Specifications

Wind Rating For Specifications, please contact steelproducts@commscope.com or call 800-255-1479
Wind Rating Test Method TIA/EIA-222

Packaging and Weights

Included Brackets | Hardware
Packaging quantity 1
Weight, net 147.4 kg | 324.961 lb

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system

Product Classification

Product Type Chimney mount

General Specifications

Mounting Round Chimneys, 2.44–2.74 m (8–9 ft) OD

Dimensions

Height 609.6 mm | 24 in
Width 1524 mm | 60 in
Length 1524 mm | 60 in

Material Specifications

Material Type Hot dip galvanized steel

Mechanical Specifications

Wind Rating For Specifications, please contact steelproducts@commscope.com or call 800-255-1479
Wind Rating Test Method TIA/EIA-222

Packaging and Weights

Included Brackets | Hardware
Packaging quantity 1
Weight, net 147.4 kg | 324.961 lb

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system
Other Ways to Browse

Browse by Category

Browse by Category