MTC4092-1000
Base Product: MOUNT-REINFORCEMENT-KITS
Sector Frame Reinforcement Kit for G22 Series
Specifications
Product Classification
Product Type | Reinforcement kit |
Product Series | G2 |
General Specifications
Mounting | Round member |
Sectors, quantity | 1 |
Dimensions
Mounting Diameter, maximum | 1270 mm |
Mounting Diameter, minimum | 254 mm |
Stand-off Distance | 914.4 mm |
Material Specifications
Material Type | Hot dip galvanized steel |
Packaging and Weights
Included | Attachment hardware | Supports |
Packaging quantity | 2 |
Weight, net | 13.050 kg | 28.77 lb |
Product Classification
Product Type | Reinforcement kit |
Product Series | G2 |
General Specifications
Mounting | Round member |
Sectors, quantity | 1 |
Dimensions
Mounting Diameter, maximum | 1270 mm |
Mounting Diameter, minimum | 254 mm |
Stand-off Distance | 914.4 mm |
Material Specifications
Material Type | Hot dip galvanized steel |
Packaging and Weights
Included | Attachment hardware | Supports |
Packaging quantity | 2 |
Weight, net | 13.050 kg | 28.77 lb |
Documentation & Downloads
Assembly Drawing
Product Specification
Assembly Drawing
Product Compliance Documentation
Product Specification
Other Ways to Browse