Warning Icon

For other alternatives, please contact us for more information.

0 Replacement products available

MC-TR4-12

Four Sector Top Rail Kit, 12 ft 6 in face
Specifications
Finish making your selections or clear them to view relevant specifications.
How to Buy
Specifications

Product Classification

Product Type Co-location platform

General Specifications

Mounting Four sector monopole platform, 12 ft 6 in face
Sectors, quantity 4

Dimensions

Height 101.6 mm | 4 in
Face Width 3.81 m | 12.5 ft
Platform Width 3810 mm | 150 in
Width 3810 mm | 150 in
Length 60.96 mm | 2.4 in

Material Specifications

Material Type Hot dip galvanized steel

Packaging and Weights

Included Corner clips | Crossover angles | Hardware | Pipe
Packaging quantity 1
Weight, net 215.5 kg | 475.096 lb

Product Classification

Product Type Co-location platform

General Specifications

Mounting Four sector monopole platform, 12 ft 6 in face
Sectors, quantity 4

Dimensions

Height 101.6 mm | 4 in
Face Width 3.81 m | 12.5 ft
Platform Width 3810 mm | 150 in
Width 3810 mm | 150 in
Length 60.96 mm | 2.4 in

Material Specifications

Material Type Hot dip galvanized steel

Packaging and Weights

Included Corner clips | Crossover angles | Hardware | Pipe
Packaging quantity 1
Weight, net 215.5 kg | 475.096 lb
Other Ways to Browse

Browse by Category

Browse by Category