MT-181
Base Product: ROOFTOP-MOUNTS-AND-ACCESSORIES
Non-Penetrating Ballast Tray for Multi-Sector Rooftop Frame MT-180 (sold separately)
Specifications
Product Classification
Product Type | Tray |
General Specifications
Mounting | Non-penetrating |
Dimensions
Width | 3124.200 mm | 123 in |
Length | 37.490 m | 123 ft |
Material Specifications
Material Type | Hot dip galvanized steel |
Packaging and Weights
Included | Ballast tray | Hardware |
Packaging quantity | 1 |
Weight, net | 84.9 kg | 187.172 lb |
Product Classification
Product Type | Tray |
General Specifications
Mounting | Non-penetrating |
Dimensions
Width | 3124.200 mm | 123 in |
Length | 37.490 m | 123 ft |
Material Specifications
Material Type | Hot dip galvanized steel |
Packaging and Weights
Included | Ballast tray | Hardware |
Packaging quantity | 1 |
Weight, net | 84.9 kg | 187.172 lb |
Documentation & Downloads
Assembly Drawing
Product Specification
Assembly Drawing
Product Compliance Documentation
Product Specification
Other Ways to Browse