Warning Icon
This product was discontinued

For other alternatives, please contact us for more information.

1 Replacement products available

MT-423

Base Product: TRIPOD-MOUNTS

Aluminum Tripod Mount, 2-3/8 in OD x 10 ft pipe

Specifications
Finish making your selections or clear them to view relevant specifications.

Product Classification

Product Type Tripod mount

General Specifications

Mounting Non-penetrating
Pipe, quantity 1

Dimensions

Height 1574.8 mm | 62 in
Width 1574.8 mm | 62 in
Length 3.048 m | 10 ft
Pipe Length 3200.4 mm | 126 in
Pipe Outer Diameter 60.96 mm | 2.4 in

Outline Drawing

Click on image to enlarge.

Material Specifications

Material Type Aluminum

Mechanical Specifications

Wind Rating For Specifications, please contact steelproducts@commscope.com or call 800-255-1479

Packaging and Weights

Included Mount
Packaging quantity 1
Weight, net 15.9 kg | 35.053 lb

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system

Product Classification

Product Type Tripod mount

General Specifications

Mounting Non-penetrating
Pipe, quantity 1

Dimensions

Height 1574.8 mm | 62 in
Width 1574.8 mm | 62 in
Length 3.048 m | 10 ft
Pipe Length 3200.4 mm | 126 in
Pipe Outer Diameter 60.96 mm | 2.4 in

Material Specifications

Material Type Aluminum

Mechanical Specifications

Wind Rating For Specifications, please contact steelproducts@commscope.com or call 800-255-1479

Packaging and Weights

Included Mount
Packaging quantity 1
Weight, net 15.9 kg | 35.053 lb
Click on image to enlarge.

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system

Assembly Drawing

Product Specification

Assembly Drawing

Product Specification