Warning Icon
This product was discontinued

For other alternatives, please contact us for more information.

0 Replacement products available

MT-349

Double Pipe Support Channel Kit for 24 in wide waveguide bridge

Specifications
Finish making your selections or clear them to view relevant specifications.

Product Classification

Product Type Waveguide bridge channel

General Specifications

Application Waveguide bridge kit, 24 in
Mounting Pipe heads

Dimensions

Height 50.8 mm | 2 in
Width 127 mm | 5 in
Length 774.7 mm | 30.5 in

Outline Drawing

Click on image to enlarge.

Material Specifications

Material Type Hot dip galvanized steel

Packaging and Weights

Included Channel | Hardware
Packaging quantity 1
Weight, net 6.4 kg | 14.11 lb

Product Classification

Product Type Waveguide bridge channel

General Specifications

Application Waveguide bridge kit, 24 in
Mounting Pipe heads

Dimensions

Height 50.8 mm | 2 in
Width 127 mm | 5 in
Length 774.7 mm | 30.5 in

Material Specifications

Material Type Hot dip galvanized steel

Packaging and Weights

Included Channel | Hardware
Packaging quantity 1
Weight, net 6.4 kg | 14.11 lb
Click on image to enlarge.

Product Specification

Product Specification