Warning Icon
This product was discontinued on: May 19, 2023

For other alternatives, please contact us for more information.

0 Replacement products available

148984-000 | MWTM-25/8-350/S(S50)

Base Product: MWTM

  • Available in:
  • EMEA

MWTM Medium-Wall Heat-Shrinkable Tubing kit, 25 mm/8 mm Shrink ratio, 350 mm long, hotmelt adhesive, 50 pcs

Specifications
Finish making your selections or clear them to view relevant specifications.
Features and Benefits
  • Flexible in use and installation due to its high shrink ratio
  • Hotmelt adhesive version used where high mechanical and sealing performance is required
  • Uncoated version used as an electrical insulator

Product Classification

Regional Availability EMEA
Product Type Heat shrink tubing, medium wall
Product Series MWTM

General Specifications

Color Black
Sealant Type Hotmelt adhesive

Dimensions

Length 350 mm | 13.78 in
Expanded Inside Diameter, minimum 25 mm | 0.984 in
Recovered Inside Diameter, maximum 8 mm | 0.315 in
Recovered Wall Thickness, minimum 2 mm | 0.079 in

Material Specifications

Material Type Polyolefin

Environmental Specifications

Environmental Space Aerial | Ducted

Packaging and Weights

Packaging quantity 50
Packaging Type Bag | Carton

Product Classification

Regional Availability EMEA
Product Type Heat shrink tubing, medium wall
Product Series MWTM

General Specifications

Color Black
Sealant Type Hotmelt adhesive

Dimensions

Length 350 mm | 13.78 in
Expanded Inside Diameter, minimum 25 mm | 0.984 in
Recovered Inside Diameter, maximum 8 mm | 0.315 in
Recovered Wall Thickness, minimum 2 mm | 0.079 in

Material Specifications

Material Type Polyolefin

Environmental Specifications

Environmental Space Aerial | Ducted

Packaging and Weights

Packaging quantity 50
Packaging Type Bag | Carton

Product Specification

Product Specification