Warning Icon
This product was discontinued on: May 19, 2023

For other alternatives, please contact us for more information.

0 Replacement products available

149759-000 | MWTM-140/42-1000/U(S5)

Base Product: MWTM

  • Available in:
  • EMEA

MWTM Medium-Wall Heat-Shrinkable Tubing kit, 140 mm/42 mm Shrink ratio, 1000 mm long, uncoated, 5 pcs

Specifications
Finish making your selections or clear them to view relevant specifications.
Features and Benefits
  • Flexible in use and installation due to its high shrink ratio
  • Hotmelt adhesive version used where high mechanical and sealing performance is required
  • Uncoated version used as an electrical insulator

Product Classification

Regional Availability EMEA
Product Type Heat shrink tubing, medium wall
Product Series MWTM

General Specifications

Color Black
Sealant Type Uncoated

Dimensions

Length 1000 mm | 39.37 in
Expanded Inside Diameter, minimum 140 mm | 5.512 in
Recovered Inside Diameter, maximum 42 mm | 1.654 in

Material Specifications

Material Type Polyolefin

Environmental Specifications

Environmental Space Aerial | Ducted

Packaging and Weights

Packaging quantity 5
Packaging Type Bag | Carton

Product Classification

Regional Availability EMEA
Product Type Heat shrink tubing, medium wall
Product Series MWTM

General Specifications

Color Black
Sealant Type Uncoated

Dimensions

Length 1000 mm | 39.37 in
Expanded Inside Diameter, minimum 140 mm | 5.512 in
Recovered Inside Diameter, maximum 42 mm | 1.654 in

Material Specifications

Material Type Polyolefin

Environmental Specifications

Environmental Space Aerial | Ducted

Packaging and Weights

Packaging quantity 5
Packaging Type Bag | Carton

Product Specification

Product Specification