Warning Icon
This product was discontinued on: May 19, 2023

For other alternatives, please contact us for more information.

0 Replacement products available

215130-000 | XCSM-55/18-500/S(S20)

Base Product: XCSM

  • Available in:
  • EMEA

XCSM Thick-Wall Heat-Shrinkable Tubing kit, 55 mm/18 mm Shrink ratio, 500 mm long, hotmelt adhesive, 20 pcs

Specifications
Finish making your selections or clear them to view relevant specifications.
Features and Benefits
  • High recovery ratio reducing the number of sizes and inventory costs
  • Used where maximum reliability is required, submersible, direct buried installations

Product Classification

Regional Availability EMEA
Product Type Heat shrink tubing, thick wall
Product Series XCSM

General Specifications

Color Black
Sealant Type Hotmelt adhesive

Dimensions

Length 500 mm | 19.685 in
Expanded Inside Diameter, minimum 55 mm | 2.165 in
Recovered Inside Diameter, maximum 18 mm | 0.709 in

Material Specifications

Material Type Polyolefin

Environmental Specifications

Environmental Space Buried | Submersible

Packaging and Weights

Packaging quantity 20
Packaging Type Bag | Carton

Product Classification

Regional Availability EMEA
Product Type Heat shrink tubing, thick wall
Product Series XCSM

General Specifications

Color Black
Sealant Type Hotmelt adhesive

Dimensions

Length 500 mm | 19.685 in
Expanded Inside Diameter, minimum 55 mm | 2.165 in
Recovered Inside Diameter, maximum 18 mm | 0.709 in

Material Specifications

Material Type Polyolefin

Environmental Specifications

Environmental Space Buried | Submersible

Packaging and Weights

Packaging quantity 20
Packaging Type Bag | Carton

Product Specification

Product Specification