Warning Icon
This product was discontinued on: September 20, 2021

For other alternatives, please contact us for more information.

0 Replacement products available

292577-000 | RCRS-C-95/30-500

  • Available in:
  • EMEA

RCRS wraparound repair sleeve heat shrink kit, pressurized, for 30 to 95 mm cable diameter, 500 mm long

Specifications
Finish making your selections or clear them to view relevant specifications.
Features and Benefits
  • Composite heat-shrinkable sleeve for reliable and easy installation
  • Installed and tested in less than 45 minutes

Product Classification

Regional Availability EMEA
Product Type Heat shrink repair sleeve
Product Series RCRS

General Specifications

Color Black
Sealant Type Hotmelt adhesive

Dimensions

Length 500 mm | 19.685 in
Single Cable Diameter, maximum 95 mm | 3.74 in
Single Cable Diameter, minimum 30 mm | 1.181 in

Material Specifications

Material Type Fiber-reinforced multi-layer sealing sleeve

Environmental Specifications

Environmental Space Buried | Ducted

Packaging and Weights

Packaging quantity 1
Packaging Type Bag | Carton

Regulatory Compliance/Certifications

Agency Classification
ROHS Compliant
CHINA-ROHS Below maximum concentration value
REACH-SVHC Compliant as per SVHC revision on www.commscope.com/ProductCompliance
UK-ROHS Compliant

Product Classification

Regional Availability EMEA
Product Type Heat shrink repair sleeve
Product Series RCRS

General Specifications

Color Black
Sealant Type Hotmelt adhesive

Dimensions

Length 500 mm | 19.685 in
Single Cable Diameter, maximum 95 mm | 3.74 in
Single Cable Diameter, minimum 30 mm | 1.181 in

Material Specifications

Material Type Fiber-reinforced multi-layer sealing sleeve

Environmental Specifications

Environmental Space Buried | Ducted

Packaging and Weights

Packaging quantity 1
Packaging Type Bag | Carton

Regulatory Compliance/Certifications

Agency Classification
ROHS Compliant
CHINA-ROHS Below maximum concentration value
REACH-SVHC Compliant as per SVHC revision on www.commscope.com/ProductCompliance
UK-ROHS Compliant

Installation Instruction

Product Specification

Installation Instruction

Product Specification