759717-000 | RLSS-95/30
- Available in:
- EMEA
RLSS wraparound auxiliary sleeve heat shrink kit, pressurized, for 30 to 95 mm cable diameter, 250 mm long
Specifications
Features and Benefits
- Creates a permanent bond between plastic cable jackets and auxiliary lead sleeves or lead splice closures
- Provides high mechanical strength and ease of installation in confined spaces
Specifications
Product Classification
Regional Availability | EMEA |
Product Type | Heat shrink auxiliary sleeve |
Product Series | RLSS |
General Specifications
Color | Black |
Sealant Type | Hotmelt adhesive |
Dimensions
Length | 250 mm | 9.843 in |
Single Cable Diameter, maximum | 95 mm | 3.74 in |
Single Cable Diameter, minimum | 30 mm | 1.181 in |
Material Specifications
Material Type | Fiber-reinforced multi-layer sealing sleeve |
Environmental Specifications
Environmental Space | Buried | Ducted |
Packaging and Weights
Packaging quantity | 1 |
Packaging Type | Bag | Carton |
Product Classification
Regional Availability | EMEA |
Product Type | Heat shrink auxiliary sleeve |
Product Series | RLSS |
General Specifications
Color | Black |
Sealant Type | Hotmelt adhesive |
Dimensions
Length | 250 mm | 9.843 in |
Single Cable Diameter, maximum | 95 mm | 3.74 in |
Single Cable Diameter, minimum | 30 mm | 1.181 in |
Material Specifications
Material Type | Fiber-reinforced multi-layer sealing sleeve |
Environmental Specifications
Environmental Space | Buried | Ducted |
Packaging and Weights
Packaging quantity | 1 |
Packaging Type | Bag | Carton |
Documentation & Downloads
Installation Instruction
Product Specification
Warranty
Installation Instruction
Product Compliance Documentation
Product Specification
Warranty
Other Ways to Browse