Warning Icon
This product was discontinued on: June 30, 2022

For other alternatives, please contact us for more information.

0 Replacement products available

892773-000 | RLSS-65/20

  • Available in:
  • EMEA

RLSS wraparound auxiliary sleeve heat shrink kit, pressurized, for 20 to 65 mm cable diameter, 250 mm long

Specifications
Finish making your selections or clear them to view relevant specifications.
Features and Benefits
  • Creates a permanent bond between plastic cable jackets and auxiliary lead sleeves or lead splice closures
  • Provides high mechanical strength and ease of installation in confined spaces

Product Classification

Regional Availability EMEA
Product Type Heat shrink auxiliary sleeve
Product Series RLSS

General Specifications

Color Black
Sealant Type Hotmelt adhesive

Dimensions

Length 250 mm | 9.843 in
Single Cable Diameter, maximum 65 mm | 2.559 in
Single Cable Diameter, minimum 20 mm | 0.787 in

Material Specifications

Material Type Fiber-reinforced multi-layer sealing sleeve

Environmental Specifications

Environmental Space Buried | Ducted

Packaging and Weights

Packaging quantity 1
Packaging Type Bag | Carton

Product Classification

Regional Availability EMEA
Product Type Heat shrink auxiliary sleeve
Product Series RLSS

General Specifications

Color Black
Sealant Type Hotmelt adhesive

Dimensions

Length 250 mm | 9.843 in
Single Cable Diameter, maximum 65 mm | 2.559 in
Single Cable Diameter, minimum 20 mm | 0.787 in

Material Specifications

Material Type Fiber-reinforced multi-layer sealing sleeve

Environmental Specifications

Environmental Space Buried | Ducted

Packaging and Weights

Packaging quantity 1
Packaging Type Bag | Carton

Installation Instruction

Product Specification

Installation Instruction

Product Specification