Warning Icon
This product was discontinued on: June 30, 2022

For other alternatives, please contact us for more information.

0 Replacement products available

942720-000 | RWPS-C-65/20-250

  • Available in:
  • EMEA

RWPS wraparound pressure feeding sleeve heat shrink kit, pressurized, for 20 to 65 mm cable diameter, 250 mm long

Specifications
Finish making your selections or clear them to view relevant specifications.
Features and Benefits
  • Product can be used immediately after cooling down to ambient temperature
  • Sleeve kit with incorporated pressure access point for all types of pressurized cables

Product Classification

Regional Availability EMEA
Product Type Heat shrink repair sleeve
Product Series RWPS

General Specifications

Color Black
Sealant Type Hotmelt adhesive

Dimensions

Length 250 mm | 9.843 in
Expanded Inside Diameter, minimum 65 mm | 2.559 in
Recovered Inside Diameter, maximum 20 mm | 0.787 in
Single Cable Diameter, maximum 65 mm | 2.559 in
Single Cable Diameter, minimum 20 mm | 0.787 in

Material Specifications

Material Type Fiber-reinforced multi-layer sealing sleeve

Environmental Specifications

Environmental Space Buried | Ducted

Packaging and Weights

Packaging quantity 1
Packaging Type Bag | Carton

Regulatory Compliance/Certifications

Agency Classification
ROHS Compliant
CHINA-ROHS Below maximum concentration value
REACH-SVHC Compliant as per SVHC revision on www.commscope.com/ProductCompliance
UK-ROHS Compliant

Product Classification

Regional Availability EMEA
Product Type Heat shrink repair sleeve
Product Series RWPS

General Specifications

Color Black
Sealant Type Hotmelt adhesive

Dimensions

Length 250 mm | 9.843 in
Expanded Inside Diameter, minimum 65 mm | 2.559 in
Recovered Inside Diameter, maximum 20 mm | 0.787 in
Single Cable Diameter, maximum 65 mm | 2.559 in
Single Cable Diameter, minimum 20 mm | 0.787 in

Material Specifications

Material Type Fiber-reinforced multi-layer sealing sleeve

Environmental Specifications

Environmental Space Buried | Ducted

Packaging and Weights

Packaging quantity 1
Packaging Type Bag | Carton

Regulatory Compliance/Certifications

Agency Classification
ROHS Compliant
CHINA-ROHS Below maximum concentration value
REACH-SVHC Compliant as per SVHC revision on www.commscope.com/ProductCompliance
UK-ROHS Compliant

Installation Instruction

Product Specification

Installation Instruction

Product Specification