986865-000 | CMTT-U-1
- Available in:
- EMEA
Wraparound auxiliary sleeve heat shrink kit, pressurized, for 10 to 50 mm cable diameter, 165 mm long
Specifications
Specifications
Product Classification
Regional Availability | EMEA |
Product Type | Heat shrink auxiliary sleeve |
Product Series | RLSS |
General Specifications
Color | Black |
Sealant Type | Hotmelt adhesive |
Dimensions
Length | 165 mm | 6.496 in |
Single Cable Diameter, maximum | 50 mm | 1.969 in |
Single Cable Diameter, minimum | 10 mm | 0.394 in |
Material Specifications
Material Type | Fiber-reinforced multi-layer sealing sleeve |
Environmental Specifications
Environmental Space | Buried | Ducted |
Packaging and Weights
Packaging quantity | 1 |
Packaging Type | Bag | Carton |
Regulatory Compliance/Certifications
Agency | Classification |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
Product Classification
Regional Availability | EMEA |
Product Type | Heat shrink auxiliary sleeve |
Product Series | RLSS |
General Specifications
Color | Black |
Sealant Type | Hotmelt adhesive |
Dimensions
Length | 165 mm | 6.496 in |
Single Cable Diameter, maximum | 50 mm | 1.969 in |
Single Cable Diameter, minimum | 10 mm | 0.394 in |
Material Specifications
Material Type | Fiber-reinforced multi-layer sealing sleeve |
Environmental Specifications
Environmental Space | Buried | Ducted |
Packaging and Weights
Packaging quantity | 1 |
Packaging Type | Bag | Carton |
Regulatory Compliance/Certifications
Agency | Classification |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
Documentation & Downloads
Product Compliance Documentation
Other Ways to Browse