Warning Icon
This product was discontinued on: October 28, 2018

For other alternatives, please contact us for more information.

0 Replacement products available

CS4556N001 | 102K033-37-01/U-(S20)

Base Product: 102K

  • Available in:
  • North America

102K Heat-Shrinkable Cable End Cap kit, pressurized, with valve, for 26 to 44 mm cable diameter, 95 mm long, 200 pcs

Specifications
Finish making your selections or clear them to view relevant specifications.
Features and Benefits
  • Bonds directly to the cable jacket eliminating the need for additional components
  • Prevention of water ingress to allow long term storage without risk of moisture penetration
  • Used extensively by major telephone companies and telephone cable manufacturers

Product Classification

Regional Availability North America
Product Type Heat shrink end cap
Product Series 102K

General Specifications

Color Black
Sealant Type Hotmelt adhesive

Dimensions

Length 95 mm | 3.74 in
Single Cable Diameter, maximum 44 mm | 1.732 in
Single Cable Diameter, minimum 26 mm | 1.024 in
Expanded Wall Thickness, minimum 3.9 mm | 0.154 in

Material Specifications

Material Type Polyolefin

Environmental Specifications

Environmental Space Aerial | Ducted

Packaging and Weights

Packaging quantity 200
Packaging Type Bag | Carton

Product Classification

Regional Availability North America
Product Type Heat shrink end cap
Product Series 102K

General Specifications

Color Black
Sealant Type Hotmelt adhesive

Dimensions

Length 95 mm | 3.74 in
Single Cable Diameter, maximum 44 mm | 1.732 in
Single Cable Diameter, minimum 26 mm | 1.024 in
Expanded Wall Thickness, minimum 3.9 mm | 0.154 in

Material Specifications

Material Type Polyolefin

Environmental Specifications

Environmental Space Aerial | Ducted

Packaging and Weights

Packaging quantity 200
Packaging Type Bag | Carton

Installation Instruction

Product Specification

Installation Instruction

Product Specification