Warning Icon

For other alternatives, please contact us for more information.

0 Alternative products available

RUCKUS ICX 7850-32Q

Base Product: ICX7850

High-End Core 32 Ports 100G Chassis Replacement Switch

Specifications for RUCKUS ICX 7850-32Q

ICX7850-32Q | RUCKUS ICX 7850-32Q [icx-7850-32q-highres]
Regional Availability Asia | Australia/New Zealand | EMEA | Latin America | North America
Product Type Ethernet switch
Product Brand RUCKUS®
Switching Capacity, maximum 6400 Gb/s
10 GbE SFP+ Ports, quantity, maximum 128
25 GbE SFP28 Ports, quantity, maximum 128
40 GbE QSFP Ports, quantity, maximum 32
100 GbE QSFP28 Ports, quantity, maximum 32
Switches per Stack, maximum 12
Aggregate Stack Bandwidth, maximum 9600 Gb/s
PoE/PoE+ No
Stacking Yes
sFlow Yes
Layer 3 (STATIC, RIP, OSPF) Yes
OpenFlow with Hybrid Port Mode Yes
Campus Fabric Technology Yes
Redundant Power Option Yes
Hot Swap Internal Power Supplies & Fans Yes
VRF Yes
BGP Yes
Reversible Airflow Option Yes
VxLAN Yes
Multi Chassis Trunking (MCT) Yes
Agency Classification
ROHS Compliant/Exempted
CHINA-ROHS Above maximum concentration value
UK-ROHS Compliant/Exempted

Product Downloads and Links

ICX7850-32Q Product specifications
RUCKUS Ethernet Optics Family Data Sheet
RUCKUS ICX 7850 Switch Data Sheet
RUCKUS ICX Switch Product Line Data Sheet
RUCKUS SmartZone Family Data Sheet
RUCKUS WatchDog Data Sheet
SmartZone OS 5 - At-A-Glance

Related Resources

Technical Publication

Campus Fabric At-A-Glance
RUCKUS Enterprise Campus Network Design Guide
RUCKUS ICX 7850 Ethernet Switch Technical Documents
RUCKUS ICX 7850-32q Product Documentation and Software Download on RUCKUS support website
RUCKUS ICX Switches in the Datacenter
RUCKUS ICX Switches Take Stacking to The Next Level
Ruckus Networks Multi-Chassis Trunking (MCT) Essentials

Warranty

CommScope Limited Product Warranty