Assure home services with Wi-Fi 6 /6E enabled solutions
Desafíos y oportunidades
La banda ancha doméstica es más fundamental que nunca para trabajar desde casa, educar desde casa, cuidar en casa y entretenerse. Delivering reliable, high-performance all the way to the end device is critical for improving customer satisfaction and reducing support costs.
That’s why our broad portfolio of Wi-Fi 6 enabled home gateways is designed to combine the high-speed, low-latency connectivity users crave—with the reach and reliability cable operators demand. And with HomeAssure®, our service management platform, service providers can simplify Wi-Fi installation, optimize connectivity, and gain valuable insights that reduce service issues and support costs.
Look out for news of our forthcoming future Wi-Fi 6E gateways which use the new uncongested 6GHz spectrum to offer even higher levels of performance and reliability.
Learn more about how services providers can deliver amazing, connected experiences to subscribers in this short video.

Learn more about today’s home network challenges and the ways our solutions are helping service providers deliver better broadband and a premium customer experience in this short video.
Soluciones de redes residenciales que elevan la experiencia del usuario

Gateway DOCSIS 3.1
CommScope has developed a comprehensive line of DOCSIS 3.1 modems and gateways that offer the performance, features, and management capabilities that have made us a global leader in cable home network solutions for decades. Our gateway solutions deliver multi-gigabit broadband, enhanced Wi-Fi 6, and increased upstream capacity with high split. And when they’re part of a HomeAssure Managed Wi-Fi solution, our gateways can help you bring new levels of simplicity, performance, and coverage to the home network.

Pasarelas de Red Óptica Pasiva (PON)
For service providers that are deploying PON, CommScope’s full portfolio of gateways deliver managed voice, video, data, and IoT services that include options for GPON and XGS-PON. Sin importar qué tecnología PON implemente, sus suscriptores pueden aprovechar al máximo las velocidades de acceso de fibra con funciones avanzadas como Ethernet de 2,5 Gbps y Wi-Fi 6. Our gateways are interoperable with your OLT since they’re standards compliant and Broadband Forum certified. And they are capable of being part of a HomeAssure Managed Wi-Fi solution for optimized, high-performance Wi-Fi.

Wi-Fi administrado para todo el hogar
Para los proveedores de servicios que desean maximizar la satisfacción del cliente y reducir los costos de soporte, aquí está la solución Wi-Fi administrada HomeAssure® de CommScope para ayudarlo. La gestión en la nube de HomeAssure mejora la confiabilidad y el desempeño de Wi-Fi para aumentar la satisfacción del cliente y reducir los costos de soporte, con una optimización proactiva e inteligente que ofrece un mayor rendimiento para todos los consumidores. Y para el hogar grande, los extensores adicionales de Wi-Fi crean una red Wi-Fi en malla auto-optimizada para mejorar la cobertura al eliminar los puntos muertos. HomeAssure también facilita a los suscriptores la instalación y uso de Wi-Fi.

Wi-Fi 6 y Wi-Fi 6E
When you’re ready to take home networking speed and performance to the next level, Wi-Fi 6 is here. The latest evolution of wireless networking, Wi-Fi 6 delivers gigabit broadband throughout the home, while increasing throughput, decreasing latency, and supporting more device connections than ever before. Las pasarelas, puntos de acceso y extensores habilitados para Wi-Fi 6 de CommScope tienen como base décadas de experiencia en CPE de banda ancha y están respaldados por nuestra reputación de calidad, entrega puntual y soporte comprobado.
And with the availability of new uncongested 6GHz spectrum, Wi-Fi 6E enabled devices will soon be available to deliver even higher levels of performance and reliability.

Pasarelas de acceso fijo inalámbricos
Ofrezca servicios de banda ancha de mercado masivo competitivos a través de redes LTE, CBRS y 5G, habilitadas por puertas de enlace domésticas autoinstaladas de consumo y soluciones RAN.

xDSL & Ethernet Gateways
Las pasarelas de xDSL de CommScope ofrecen servicios gestionados de voz, video y datos conectados a través de redes de acceso de cobre ADSL+ y VDSL2. Las pasarelas también pueden conectarse a una ONT/ONU de PON externa o a un convertidor activo de medios Ethernet a través de un puerto WAN Ethernet.
Recursos destacados

Introducción a prpl Managed Services
Brochure
CommScope apoya a los proveedores de servicios que desean disfrutar de la libertad de administrar su propio software de dispositivos prplOS con prpl Managed Services.
Servicio de baja latencia para servicios de banda ancha mejorados
Libro electrónico
En este artículo, Ian Wheelock, de la oficina de CTO de Redes Domésticas, describe las causas de la latencia de la red y su impacto cada vez más significativo en las aplicaciones de los usuarios finales. Revisa la tecnología disponible para abordarla y cómo los proveedores de servicios pueden unir estas técnicas para ofrecer servicios mejorados.


Wi-Fi administrado Home Assure® de CommScope
Brochure
Conozca HomeAssure, una plataforma de servicios en la nube escalable, flexible y segura que facilita a los proveedores de servicios la gestión proactiva del desempeño, desempeño y cobertura de Wi-Fi, al tiempo que ayuda a los consumidores a instalar y administrar soluciones Wi-Fi en el hogar.
DOCSIS® 3,1 CPE Solutions
Brochure
Get to know CommScope’s DOCSIS 3.1 CPE solutions, which are engineered around the today’s demanding traffic characteristics and offer innovative management and security features that help you ensure end-to-end service quality and reliability.


Guía de un Proveedor de Servicios sobre los Tres Cambios en Wi-Fi.
Blog
Charles Cheevers bosqueja de qué manera los proveedores de servicios podrán sacar provecho de tres cambios en la tecnología Wi-Fi en los próximos tres años.
Wi-Fi 6E en el hogar
Video
Vea cómo los proveedores de servicios pueden diferenciar sus servicios Wi-Fi utilizando la nueva banda de 6 GHz.