Soluciones PON para redes domésticas
Soluciones de redes ópticas pasivas GPON, XGS-PON y Ethernet para el hogar
El rendimiento de la red PON llega al hogar
Un ancho de banda confiable y de máximo rendimiento es esencial para el “home office”, la educación a distancia, la salud y el entretenimiento de hoy en día. Por eso los proveedores de servicios están acercando la fibra y sus capacidades de gigabit al hogar. La selección de la solución óptima en redes hogareñas es esencial para asegurar los niveles de desempeño en redes ópticas pasivas (PON, por sus siglas en inglés) en las aplicaciones finales y garantizar la satisfacción del cliente.
Our PON gateways are part of the HomeVantage™ portfolio of home networking solutions powered by advanced, open-source firmware stacks. The HomeVantage portfolio delivers leading-edge services and features to meet global market demands and enables service providers to simplify broadband deployment, effectively manage software applications, and accelerate their time to market.
CommScope Home Networks es uno de los proveedores más grandes de “gateways” a nivel mundial, con más de 300 millones de dispositivos hogareños de banda ancha despachados. Nuestros “gateways” GPON, XGS-PON y Ethernet con Wi-Fi 6/6E y 10G/2.5G Ethernet para potencializarla tecnología PON en las redes domésticas.

Benefits highlights

Open, standards-compliant gateway solutions
Deploying a PON network and CPE from a single vendor once may have looked like a good idea, but it can come at the expense of future flexibility, capabilities, and cost. That’s why we’re giving today’s service providers a choice. CommScope’s GPON and XGS PON home gateways are ITU standards compliant, Broadband Forum certified (BBF.247 for interoperability), extensively tested for industry OLT interoperability, and designed to support open management (TR-069, USP/TR-369, OMCI). They provide all the flexibility network operators need to expand and improve their systems for years of service growth.

PON Performance—throughout the home
To truly delight subscribers, service providers need to deliver all the bandwidth of PON to every device in the home, whether they’re wired or wireless. With CommScope PON and Ethernet gateways, they can. Our gateways offer 10 Gbps and 2.5 Gbps Ethernet ports, Wi-Fi 6 performance, and the opportunity to leverage new, uncongested 6 GHz spectrum with tri-band Wi-Fi 6E. We also offer a full lineup of Wi-Fi extenders to provide whole-home coverage under a wide range of conditions.

The right solution for your broadband services
To align your gateway costs with varying service tiers and deployment scenarios, you need choice. That’s why we’ve designed our home gateway portfolio with flexibility in mind. From cost-effective GPON gateways to tri-band Wi-Fi 6E XGS-PON gateways, with matching Ethernet gateways for use with separate ONUs, CommScope Home Networks has a solution that strikes the right balance of performance and cost for your unique needs.

Enhanced performance with Wi-Fi 6 & 6E, with 7 on the way
In addition to Wi-Fi 6 being 40 percent faster than previous versions of Wi-Fi, our tri-band Wi-Fi 6E gateways take performance to the next level by adding 6 GHz spectrum to the existing 2.5 and 5 GHz bands. This new spectrum is uncongested and free from inefficient legacy devices, which means more deterministic services, lower latency, and higher capacity for new devices and applications. CommScope is actively developing the next generation of Wi-Fi 7 solutions.
Learn more

Powered by open-source firmware stacks
Our HomeVantage PON solutions use open-source software with carrier-grade enhancements to harness the innovation of industry-wide communities and ecosystems. Support for containerized applications enables efficient delivery of value-added services and applications, without the need to update the entire gateway platform software.
Cloud device management is supported by CommScope Home Networks’ HomeAssure®, or other service delivery platforms, including containerized application orchestration, Wi-Fi® management, and other advanced services.
Beneficios destacados

Soluciones de gateways abiertas y compatibles con estándares
Hace un tiempo, el despliegue de una red PON y CPE de un solo proveedor podría haber parecido una buena idea, pero puede resultar en detrimento de flexibilidad, capacidades y costo futuros. En la actualidad los proveedores buscan soluciones interoperables entre los diferentes fabricantes de equipos de acceso (OLT). Los gateways domésticos GPON y XGS PON de CommScope son compatibles con estándares ITU, certificados por Broadband Forum (BBF.247 en cuanto a interoperabilidad), probados de manera minuciosa para la interoperabilidad de las diferentes marcas de OLT y diseñados para brindar soporte a la gestión abierta (TR-069, USP/TR-369, OMCI). Brindan toda la flexibilidad que necesitan los operadores de redes para ampliar su oferta y permitirles ser competitivos en sus respectivos mercados.

Rendimiento PON, en todo el hogar
Para garantizar una total satisfacción a los subscriptores, los proveedores de servicios tienen que garantizar la entrega por completo del ancho de banda contratado en cada dispositivo del hogar, ya sean cableados o inalámbricos. Con los gateways PON y Ethernet de CommScope, pueden hacerlo. Nuestros gateways ofrecen puertos Ethernet de 10 Gbps y 2,5 Gbps, rendimiento Wi-Fi 6 y la oportunidad de aprovechar el nuevo espectro en la banda de 6 GHz con Wi-Fi 6E (Tri-Banda). También ofrecemos una gama completa de extensores de Wi-Fi para brindar cobertura en todo el hogar en condiciones muy variadas.

La solución adecuada para sus servicios de banda ancha
En CommScope Home Networks nos alineamos al modelo de costos que los operadores necesitan para atender los diferentes niveles de servicio. Es por ello que contamos con una variedad de productos, comenzando con los rentables gateways GPON hasta los modelos XGS-PON con Wi-Fi 6E (Tri-Banda), así como gateways Ethernet para utilizados en un modelo de “dos cajas” ONU+GW, CommScope Home Networks tiene una solución que da con el equilibro adecuado de rendimiento y costo para sus necesidades.

Rendimiento mejorado con Wi-Fi 6 y 6E
Además de que Wi-Fi 6 es 40 por ciento más rápido que las versiones anteriores de Wi-Fi, lleva el rendimiento al próximo nivel al agregar el espectro de 6 GHz a las bandas existentes de 2,5 y 5 GHz. Este nuevo espectro no está congestionado y está libre de ineficientes dispositivos heredados, lo que implica servicios más deterministas, menor latencia y mayor capacidad para nuevos dispositivos y aplicaciones. CommScope participa activamente en el desarrollo de estándares Wi-Fi y ofrece capacidades Wi-Fi 6E de tres bandas en su cartera de pasarelas.
Las pasarelas domésticas PON de CommScope admiten Wi-Fi EasyMesh™ estándar de la industria con Wi-Fi Data Elements™ para múltiples redes AP. Las redes Wi-Fi EasyMesh™ aumentan la capacidad y el rendimiento efectivo en el hogar al formar una red inteligente y adaptable que es fácil de configurar y mantener con muy poca intervención del usuario.
Conozca más

Gestión del hogar conectado
Para los proveedores de servicios que desean maximizar la satisfacción del cliente y reducir los costos de soporte, las soluciones de administración de entrega de servicios HomeAssure® de CommScope están aquí para ayudar. HomeAssure proporciona las herramientas para aprovisionar, administrar, optimizar y respaldar proactivamente la red doméstica, incluso Wi-Fi.
¿Por qué CommScope?
Estamos construyendo la red doméstica
CommScope ha despachado más de 300 millones de dispositivos domésticos de banda ancha. Esta gran experiencia, junto con un apoyo probado y una cadena de suministro robusta y de alta calidad, nos convierte en un líder mundial en soluciones de redes domésticas.
La sustentabilidad es un buen negocio
CommScope se dedica a la sustentabilidad en todos sus negocios. Desde los productos a los embalajes y la distribución, nos asociamos con nuestros clientes para ayudarlos a cumplir sus objetivos corporativos de sustentabilidad.
Liderazgo en estándares de gateway
CommScope tiene el firme compromiso de brindar soporte a los entes responsables de los estándares que son clave para el desarrollo de la red doméstica moderna, como por ejemplo Broadband Forum, IEEE y Wi-Fi Alliance.
Listos para lo que viene
Nuestros gateways residenciales aprovechan el software de código abierto Openwrt/Prpl, para ayudar a que los proveedores de servicios desplieguen nuevos servicios, aplicaciones y funciones de manera rápida y fácil para permanecer a la vanguardia.
“Es nuestra escala, capacidad probada y cultura de colaboración lo que nos convierte en un socio ideal para los proveedores de servicios que buscan ofrecer la última generación de servicios que enriquecerán la vida digital de los consumidores”. Ken Haase, vicepresidente global de Gestión de Productos de CommScope Home Networks. “Al ampliar nuestra cartera de productos para dar lugar al código abierto, nuestras soluciones HomeVantage permiten a los proveedores de servicios ofrecer constantemente nuevos servicios en desarrollo a los hogares, independientemente de cuál sea la tecnología de acceso”.

Producto destacado

XGS-PON gateway—NVG678XY
- 10/10 Gbps speeds
- Tri-band Wi-Fi 6E (option of dual-band Wi-Fi 6)
- 2 x 10 Gbps Ethernet ports (1 WAN/LAN, 1 LAN), 2 x 2.5 Gbps Ethernet ports
- Deployment flexibility,1-box or 2-box configuration (separate ONT) with pluggable optics
- Open-source software options of OpenWrt, PRPL and RDK

Pasarela Wi-Fi 6 GPON: NAG578M1
- Velocidades de 2,5/1,25 Gbps
- Wi-Fi de banda dual 2X2 6 (AX1800)
- 4 puertos Ethernet de 1 Gbps (1 WAN/LAN, 3 LAN)
- 1 puerto de voz FX
- Flexibilidad de implementación, configuración de 1 o 2 cajas (ONT independiente) con cable ETH enchufable
- Software de código abierto OpenWrt
Pasarela Wi-Fi 6 GPON: NVG578M2
- Velocidades de 2,5/1,25 Gbps
- Wi-Fi de banda dual 2X2 6 (AX3600)
- 1 puerto Ethernet de 2,5 Gbps (1 WAN/LAN), 3 puertos Ethernet de 1 Gbps (LAN)
- 1 puerto de voz FX
- Flexibilidad de implementación, configuración de 1 o 2 cajas (ONT independiente) con cable ETH enchufable
- Software de código abierto OpenWrt
Casos de éxito / noticias más recientes

Las soluciones innovadoras de redes domesticas de CommScope entregarán conectividad Wi-Fi 6 a suscriptores de Ziply Fiber.
Los nuevos extensores de Wi-Fi y gateways GPON brindan el rendimiento, la confiabilidad y cobertura necesarias para los servicios Gigabit

Este es el Wi-Fi de última generación y las aplicaciones para que tenga éxito
Resumen ejecutivo
La introducción de Wi-Fi 6 y, especialmente, la incorporación de un nuevo espectro de 6 GHz que solo los dispositivos Wi-Fi 6E/7 pueden utilizar, ha creado una nueva plataforma Wi-Fi doméstica que puede hacer que las conexiones Wi-Fi sean deterministas por primera vez debido a las capacidades de programación en los estándares Wi-Fi 6/6E/7. Este resumen ejecutivo incluye más información sobre Wi-Fi de última generación y las aplicaciones para que tenga éxito.
Creación de la red doméstica conectada a PON del futuro
Webinar
En este seminario web gratuito, Charles Cheevers, John Blackford y Jeff Heynen analizan las últimas tendencias, incluidas las opciones de arquitectura doméstica y la alineación de la evolución de Wi-Fi con la implementación de pasarelas PON.
Registrarme para recibir más contenido de comunicación con fines de comercialización
Resolver la complejidad de la red doméstica
Artículo
Ken Haase, de CommScope, explica cómo el gateway doméstico es el inicio para la entrega de servicios residenciales y de qué manera se transformarán en la plataforma para la próxima generación de servicios en hogares inteligentes.

Guía para el proveedor de servicios acerca de los tres cambios en Wi-Fi
Blog
Charles Cheevers bosqueja de qué manera los proveedores de servicios podrán sacar provecho de tres cambios en la tecnología Wi-Fi en los próximos tres años.
¿Le interesan las soluciones de red de acceso PON?
Visite nuestra página de soluciones PON de última generación
Recursos adicionales
Latest News:
Solución de la complejidad de la red doméstica
A secure, open-source portfolio of innovative solutions elevating the connected home experience