Product Classification  
Portfolio   CommScope®
Product Type   Shelf
Regional Availability   Asia   |   Australia/New Zealand   |   EMEA   |   Latin America   |   North America
   
Dimensions  
Dimensional Standards   EIA-310-D
Height   3.50 in   |   87.90 mm
Width   19.00 in   |   482.60 mm
Depth   14.50 in   |   368.00 mm
   
General Specifications  
Rack Units   2
Color   Black
Finish   Powder-coated, textured
Includes   Four #12-24 x 1/2 in screws   |   One shelf
Package Quantity   1
Rack Type   EIA 19 in
   
Mechanical Specifications  
Material Type   Steel
Static Load Rating   100.0 lb   |   45.0 kg