CC2057-000   |   OCM5-SP41800L2-35DASIA

OCM5 Fiber Optic Splitter Module, Planar, four 1x8 Splitters, singlemode, LC/APC, symmetrical split ratio, 3.5 m pigtails

Product Classification  
Product Type   Splitter module
Product Series   OCM5
Regional Availability   EMEA
   
General Specifications  
Distribution Type   1 x 8 splitter
Interface, input   LC
Interface, output   LC
Split Ratio   Symmetrical
Application   For use with FIST cabinets
Circuits, quantity   4
Functionality   Splitting
Interface Feature, input   APC
Interface Feature, output   APC
Package, quantity   1
Packaging Type   Box   |   Carton
Splitter, quantity   4
Technology Type   Planar lightwave circuit (PLC)
   
Dimensions  
Depth   142.00 mm   |   5.59 in
Height   154.00 mm   |   6.06 in
Pigtail length, input   3.50 m   |   11.48 ft
Pigtail length, output   3.50 m   |   11.48 ft
Width   16.00 mm   |   0.63 in
   
Mechanical Specifications  
Device Type   Standard VAM
Access   Front