APG-BDFDF-090

Arrestor Plus® Gas Tube Surge Arrestor (90 V), 45–2170 MHz, with interface types DIN Female Bulkhead and DIN Female

Product Classification  
Product Type   Surge arrestor
   
General Specifications  
Interface   7-16 DIN Female Bulkhead
Interface 2   7-16 DIN Female
Device Type   dc Pass
Ordering Note   CommScope® non-standard product
Body Style   Bulkhead
   
Electrical Specifications  
Operating Frequency Band   1000 – 2000 MHz   |   2000 – 2170 MHz   |   45 – 1000 MHz
Average Power   30 W
Connector Impedance   50 ohm
Gas Tube Voltage   90 V
Lightning Surge Current   20 kA
Lightning Surge Current Waveform   8/20 waveform
Insertion Loss, typical 0.30 dB
   
Outline Drawing  
Click on image below to enlarge.
   
Mechanical Specifications  
Attachment Durability   25 cycles
Inner Contact Plating   Silver
Interface Durability   500 cycles
Interface Durability Method   IEC 61169-16:9.5
Outer Contact Plating   Silver
Pressurizable   No
   
Dimensions  
Height   39.88 mm   |   1.57 in
Length   81.03 mm   |   3.19 in
Weight   0.30 kg   |   0.66 lb
Width   39.88 mm   |   1.57 in
   
Environmental Specifications  
Corrosion Test Method   MIL-STD-202, Method 101, Test Condition B
Immersion Depth 1 m
Immersion Test Mating   Mated
Immersion Test Method   IEC 60529:2001, IP68
Mechanical Shock Test Method   MIL-STD-202F, Method 213B, Test Condition C
Moisture Resistance Test Method   MIL-STD-202, Method 106
Operating Temperature   -40 °C to +100 °C (-40 °F to +212 °F)
Storage Temperature   -40 °C to +100 °C (-40 °F to +212 °F)
Thermal Shock Test Method   MIL-STD-202, Method 107, Test Condition A-1, Low Temperature -55 °C
Vibration Test Method   GR 2846-CORE
Water Jetting Test Mating   Mated
Water Jetting Test Method   IEC 60529:2001, IP66
   
Standard Conditions  
Attenuation, Ambient Temperature   20 °C   |   68 °F
Average Power, Ambient Temperature   40 °C   |   104 °F
Return Loss/VSWR
Frequency BandVSWRReturn Loss (dB)
45–1000 MHz1.1722.00
1000–2000 MHz1.2220.00
2000–2170 MHz1.2519.00