alert
Obsolete

This product was discontinued on: June 13, 2018

For other alternatives, please contact us for more information.

2-599145-4

Indoor Fiber Optic Cable, 6-fiber, OS2, singlemode, tight buffer, yellow

Product Classification  
Portfolio   NETCONNECT®
Product Type   Fiber indoor/outdoor cable
Regional Availability   Asia   |   Australia/New Zealand   |   EMEA
   
Standards And Qualifications  
EN50575 CPR Cable EuroClass   Dca   |   s2   |   d1   |   a1
   
Optical Specifications, Wavelength Specific  
Attenuation, maximum   0.40 dB/km @ 1,550 nm   |   0.50 dB/km @ 1,310 nm
Standards Compliance   IEC 60794-1   |   TIA-492CAAB (OS2)
   
General Specifications  
Cable Type   Tight buffer
   
Construction Materials  
Total Fiber Count   6
Fiber Type   OS2
Fibers per Subunit, quantity   6
Jacket Color   Yellow
   
Dimensions  
Cable Length   2000 m   |   6562 ft
Cable Weight   33.0 kg/km
Diameter Over Jacket   6.00 mm   |   0.24 in
   
Physical Specifications  
Minimum Bend Radius, loaded   90.0 mm   |   3.5 in
Minimum Bend Radius, unloaded   60.0 mm   |   2.4 in
Tensile Load, long term, maximum   600 N   |   135 lbf
Tensile Load, short term, maximum   996 N   |   224 lbf
   
Flame Test Specifications  
Flame Test Method   IEC 60332-3   |   IEC 60332-1   |   IEC 60754-1   |   IEC 61034-2
   
Environmental Specifications  
Environmental Space   Universal Low Smoke Zero Halogen (ULSZH)
Installation Temperature   -5 °C to +50 °C (+23 °F to +122 °F)
Operating Temperature -20 °C to +70 °C (-4 °F to +158 °F)
Storage Temperature   -20 °C to +70 °C (-4 °F to +158 °F)
Regulatory Compliance/Certifications
AgencyClassification
RoHS 2011/65/EUCompliant
CENELECEN 50575 compliant, Declaration of Performance (DoP) available

Logo Logo
Add Cancel
Powered By OneLink