Ordering Details
Jacket Color:
Breakout Length/Option:
Enter cord length:
Product Classification  
Portfolio   SYSTIMAX®
Brand   InstaPATCH® 360   |   LazrSPEED®
Product Type   Fiber fanout cable assembly
Regional Availability   Asia   |   Australia/New Zealand   |   EMEA   |   Latin America   |   North America
   
Construction Materials  
Fiber Type   OM3, LazrSPEED® 300
Total Fibers, quantity   36
Fibers per Subunit, quantity   12
Furcation Color   Aqua
   
Dimensions  
Cord Length, maximum   999 ft   |   999 m
Cord Length, minimum   3 m   |   8 ft
Ordering Note   For lengths greater than 999 ft (304 m), orders must be in meters   |   Minimum length may vary based on cable configuration
   
Environmental Specifications  
Environmental Space   Plenum
Operating Temperature   -10 °C to +60 °C (+14 °F to +140 °F)
   
General Specifications  
Interface, connector A   LC/UPC
Interface, connector B   Unterminated
Color, connector A   Beige
Construction Type   InstaPATCH® 360 ruggedized fanout, indoor
Cord Configurator   Yes
   
Mechanical Specifications  
Cable Retention Strength, maximum   11.24 lb @ 0 °   |   4.40 lb @ 90 °
Regulatory Compliance/Certifications
AgencyClassification
RoHS 2011/65/EUCompliant
ISO 9001:2015Designed, manufactured and/or distributed under this quality management system

Logo Logo
Included Parts

P-036-MP-5L-F12   (Product Component—not orderable)
LazrSPEED® Plenum MPO Trunk Cable, 36 fiber multi-unit with 12 fiber subunits
CS-5L-MP   (Product Component—not orderable)
LazrSPEED® 300 OM3 Bend-Insensitive Multimode Fiber

460125198   (Product Component—not orderable)
Pre-Radiused LC Connector duplex for 1.6 mm Fiber, multimode
Add Cancel
Powered By OneLink