alert
Obsolete

This product was discontinued on: March 31, 2019

Replaced By:
S-4-TCPUSE-H-Ni6
Multiband Four-way Low PIM Reactive High Power Splitter, 340–2700 MHz
For other alternatives, please contact us for more information.

S-4-TCPUSE-H-Di6

Multiband Four-way Low PIM Reactive High Power Splitter, 340–2700 MHz

Product Classification  
Product Type   Coaxial splitter
   
General Specifications  
Device Type   Splitter
Interface   7-16 DIN Female
Color   Silver
   
Electrical Specifications  
Operating Frequency Band   340 – 2700 MHz
3rd Order IMD   -160.0 dBc
3rd Order IMD Test Method   Two +43 dBm carriers
Average Power, maximum   300 W
Impedance   50 ohm
Insertion Loss at Frequency Band   0.4 dB @ 380–2700 MHz   |   0.5 dB @ 340–380 MHz
Peak Power, maximum   3 kW
Power Rating, Splitting   300 W
Reflected Power, maximum   300 W
Split Loss   6.0 dB
VSWR   1.3:1 @ 380–2700 MHz   |   1.38:1 @ 340–380 MHz
   
Mechanical Specifications  
Inner Contact Plating   Silver
Outer Contact Plating   Trimetal
   
Environmental Specifications  
Application   Indoor/Outdoor
Ingress Protection Test Method   IEC 60529:2001, IP65
Operating Temperature   -25 °C to +85 °C (-13 °F to +185 °F)
Relative Humidity   Up to 100%
   
Dimensions  
Height   74.00 mm   |   2.91 in
Length   204.00 mm   |   8.03 in
Width   74.00 mm   |   2.91 in
Net Weight   620.00 g   |   1.37 lb
   
Packed Dimensions  
Height   76.0 mm   |   3.0 in
Length   210.0 mm   |   8.3 in
Width   93.0 mm   |   3.7 in
Shipping Weight   680.00 g   |   1.50 lb
Regulatory Compliance/Certifications
AgencyClassification
RoHS 2011/65/EU 
ISO 9001:2015Designed, manufactured and/or distributed under this quality management system

Logo Logo
Add Cancel
Powered By OneLink