alert
Obsolete

This product was discontinued on: October 21, 2015

For other alternatives, please contact us for more information.

48939A-9

Boot Assembly, 5 in, for 2-1/4 in corrugated coaxial cable

Product Classification  
Product Type   Boot assembly
   
Dimensions  
Nominal Size   2-1/4 in
Height   127.00 mm   |   5.00 in
Length   76.20 mm   |   3.00 in
   
General Specifications  
Cable Type   Corrugated
Cables per Cushion   1
Color   Black
Includes   Boot   |   Cushion   |   Two clamps
Material Type   EPDM rubber
Ordering Note   CommScope® non-standard product
Package Quantity   1
   
Mechanical Specifications  
UV Resistance Test Method   MIL-STD-810E, Procedure 11, Method 505
UV Resistance, minimum with no degradation   ≥1000 hours
Weather Resistance Test Method   04AS00-03.9.0   |   IEC 60529:2001, IP66
   
Packed Dimensions  
Height   190.5 mm   |   7.5 in
Length   79.8 mm   |   3.1 in
Shipping Weight   0.90 kg   |   1.98 lb
Width   170.2 mm   |   6.7 in