Product Classification  
Product Type   Weatherproofing tape
   
Dimensions  
Nominal Size   0.195 in   |   0.240 in   |   0.300 in   |   0.400 in   |   0.600 in
   
General Specifications  
Application   Provides additional moisture seal for cable connections
Applications per Kit   Four 0.195 in to 0.195 in   |   Four 0.240 in to 0.240 in   |   Three 0.300 in to 0.300 in   |   Three 0.400 in to 0.300 in   |   Three 0.400 in to 0.400 in   |   Two 0.400 in to 0.600 in   |   Two 0.600 in to 0.600 in
Includes   One roll of 2-1/2 in butyl rubber tape (0.06 in thick)   |   One roll of 3/4 in PVC tape
Material Type   Butyl rubber tape   |   PVC tape
Ordering Note   CommScope® non-standard product
Package Quantity   1
   
Mechanical Specifications  
UV Resistance Test Method   Butyl test method in QUV weatherometer cycle of 8 hours UV at 150 °F then 4 hours of condensation at 104 °F   |   PVC tape test method UL 510, ASTM D1000
UV Resistance, minimum with no degradation   ≥1000 hours
Weather Resistance Test Method   04AS00-03.6.0   |   MIL-STD-1344A, Method 1002
   
Packed Dimensions  
Height   16.5 cm   |   6.5 in
Length   9.2 cm   |   3.6 in
Shipping Weight   0.36 kg   |   0.80 lb
Width   5.1 cm   |   2.0 in
Regulatory Compliance/Certifications
AgencyClassification
ISO 9001:2015Designed, manufactured and/or distributed under this quality management system

Logo
Included Parts

42615-10
Butyl Rubber Tape, 24 in

9905-41
Black 3/4 in PVC Tape, 66 ft
Add Cancel
Powered By OneLink