ST-EMS80

Embedded Railroad Pole, 80 ft

  • Quick deploy embedment
  • Rivet nut mounting
Product Classification  
Product Type   Monopole
   
Dimensions  
Height   24.4 m   |   80.0 ft
Mounting Diameter, maximum   520.7 mm   |   20 1/2 in
Mounting Diameter, minimum   215.9 mm   |   8 1/2 in
   
Environmental Specifications  
Wind Rating Test Method   TIA/EIA-222-G
   
General Specifications  
Foundation   Embedded
Monopole Capability Type   Heavy duty
Application   Positive train control/Centralized traffic control (PTC/CTC communications)
Equipment Load Rating   4 ft microwave reflector   |   Omni antenna   |   Telecommunications unit
Includes   Ground tab   |   Hand holes   |   Lightning rod   |   Monopole   |   Safety-climb   |   Step pegs
Material Type   Hot dip galvanized steel
Monopole Design   Multi-sided
Optional Accessories   Antenna mounts   |   Cabinet mounts   |   Removable step pegs   |   Solar mounts
Package Quantity   1
Add Cancel
Powered By OneLink