Warning Icon

For other alternatives, please contact us for more information.

0 Alternative products available

FPCE-44YZ

Base Product: FPCE

  • Available in:
  • Europe
  • Latin America
  • Middle East/Africa
  • North America

Fiber Optic Patch Cord, singlemode, 1.2 mm LSZH jacket, LC/UPC-LC/UPC, yellow, tuned

Configure Product Variants
Find a Partner
Specifications
Finish making your selections or clear them to view relevant specifications.

Product Variants

Configure and display product variants of FPCE-44YZ by selecting options

Your web browser (Internet Explorer 11 or lower) is out of date and the functions below will not work with Internet Explorer.
Update your browser for more security, speed, functionality and experience on this site.

Update browser

Part Number Cord Length    
No configured items found.
Features and Benefits
  • 1.2 mm diameter cable provides a 65% space savings over commonly used 2.0 mm cable
  • 1.2 mm diameter fiber patch cords use Reduced Bend Radius (RBR) fiber cable
  • Typically used in environments where space constraints and cable routing prove most challenging

Product Classification

Regional Availability Europe | Latin America | Middle East/Africa | North America
UNSPSC 26121650
Product Type Fiber patch cord, simplex
Product Series FPCE

General Specifications

Connector A, quantity 1
Color, boot A Blue
Color, connector A Blue
Connector B, quantity 1
Color, boot B Blue
Color, connector B Blue
Interface, Connector A LC/UPC
Interface Feature, connector A Grade B performance
Interface, Connector B LC/UPC
Interface Feature, connector B Grade B performance
Jacket Color Yellow
Total Fibers, quantity 1

Dimensions

Diameter Over Jacket 1.2 mm | 0.047 in

Ordering Tree

Click on image to enlarge.

Optical Specifications

Fiber Mode Singlemode
Fiber Type G.657.A2/B2
Insertion Loss, maximum, connector A 0.3 dB
Insertion Loss, maximum, connector B 0.3 dB
Return Loss, minimum, connector A 55 dB
Return Loss, minimum, connector B 55 dB

Environmental Specifications

Environmental Space Low Smoke Zero Halogen (LSZH)

Packaging and Weights

Packaging quantity 1

Product Classification

Regional Availability Europe | Latin America | Middle East/Africa | North America
UNSPSC 26121650
Product Type Fiber patch cord, simplex
Product Series FPCE

General Specifications

Connector A, quantity 1
Color, boot A Blue
Color, connector A Blue
Connector B, quantity 1
Color, boot B Blue
Color, connector B Blue
Interface, Connector A LC/UPC
Interface Feature, connector A Grade B performance
Interface, Connector B LC/UPC
Interface Feature, connector B Grade B performance
Jacket Color Yellow
Total Fibers, quantity 1

Dimensions

Diameter Over Jacket 1.2 mm | 0.047 in

Optical Specifications

Fiber Mode Singlemode
Fiber Type G.657.A2/B2
Insertion Loss, maximum, connector A 0.3 dB
Insertion Loss, maximum, connector B 0.3 dB
Return Loss, minimum, connector A 55 dB
Return Loss, minimum, connector B 55 dB

Environmental Specifications

Environmental Space Low Smoke Zero Halogen (LSZH)

Packaging and Weights

Packaging quantity 1
Click on image to enlarge.

Building Information Modeling (BIM) Objects

Product Specification

Building Information Modeling (BIM) Objects

Product Specification