72B3-T7-A00D00-00 | CMC72-32C
Empty CMC72-32C 400W/k Thermosiphon Outdoor Combo Cabinet
Features and Benefits
The cabinet is designed to house rack mounted equipment. This includes DC power systems, Fiber storage/splice trays, cell site routers, batteries, and other rack mounted equipment. This cabinet provides mechanical and environmental protection for the equipment inside.
- Excellent Thermal Performance compatible with thermosiphon
- Provides mounting space for power distribution, network servers, batteries, or other equipment.
- Front door compatible with Pad Lock.
- Provides flexible access for the cable entrances.
- Optional heater for cold environments.
- Provides 15RU of 19” or 23” Rack Space for Equipment
- Common parts available across the same platform.
Specifications
Product Classification
Product Type | Outdoor cabinet |
Product Series | CMC |
General Specifications
Access | Front door | Removable panel |
Alarm Type | Door alarm | HVAC alarms (including high temperature, failure) | S2 module, 20P or standard and user defined alarms |
Batteries | Not included |
Capacity | 1000 W Heater |
Color | Gray |
Cooling | Air conditioned |
Door Security | Swing handle, puck lock system for front door |
Noise Emission, maximum | 65 dBA |
Rack Type | EIA 19 in | EIA 23 in |
Rack Units | 15 |
Dimensions
Height | 1828.800 mm | 72 in |
Width | 812.800 mm | 32 in |
Depth | 939.800 mm | 37 in |
Electrical Specifications
Battery String Current, maximum | 100 A-h @ -48 Vdc |
Battery Strings, quantity | 3 @ -48 Vdc |
Cooling Capacity | 4000 W |
Voltage | -48 Vdc |
Cabinet Dimensions and Door Clearances
Click on image to enlarge. |
Material Specifications
Finish | Powder coated | UV resistant |
Material Type | Aluminum |
Environmental Specifications
Operating Temperature | -40 °C to +46 °C (-40 °F to +115 °F) |
Storage Temperature | -40 ºC to +70 ºC (-40 ºF to +158 ºF) |
Environmental Space | UV resistant for outdoor |
Qualification Standards | IP55 | Telcordia GR-487 |
Thermal Compliance | GR-487 |
Product Classification
Product Type | Outdoor cabinet |
Product Series | CMC |
General Specifications
Access | Front door | Removable panel |
Alarm Type | Door alarm | HVAC alarms (including high temperature, failure) | S2 module, 20P or standard and user defined alarms |
Batteries | Not included |
Capacity | 1000 W Heater |
Color | Gray |
Cooling | Air conditioned |
Door Security | Swing handle, puck lock system for front door |
Noise Emission, maximum | 65 dBA |
Rack Type | EIA 19 in | EIA 23 in |
Rack Units | 15 |
Dimensions
Height | 1828.800 mm | 72 in |
Width | 812.800 mm | 32 in |
Depth | 939.800 mm | 37 in |
Electrical Specifications
Battery String Current, maximum | 100 A-h @ -48 Vdc |
Battery Strings, quantity | 3 @ -48 Vdc |
Cooling Capacity | 4000 W |
Voltage | -48 Vdc |
Material Specifications
Finish | Powder coated | UV resistant |
Material Type | Aluminum |
Environmental Specifications
Operating Temperature | -40 °C to +46 °C (-40 °F to +115 °F) |
Storage Temperature | -40 ºC to +70 ºC (-40 ºF to +158 ºF) |
Environmental Space | UV resistant for outdoor |
Qualification Standards | IP55 | Telcordia GR-487 |
Thermal Compliance | GR-487 |
Click on image to enlarge. |
Documentation & Downloads
Product Specification
Warranty
Product Compliance Documentation
Product Specification
Warranty
Other Ways to Browse