FL1-6P2SC003.5
- Available in:
- Latin America
- North America
FL1000 Fiber Optic Adapter Pack, singlemode, FC/UPC, 6 adapters, with pigtails
Specifications
Specifications
Product Classification
Regional Availability | Latin America | North America |
Product Type | Fiber adapter pack with pigtails |
Product Series | FL1000 |
General Specifications
Adapters, quantity | 6 |
Cable Type | Pigtails - Stranded |
Color | Putty white |
Interface | FC |
Interface Feature | Standard |
Total Fibers, quantity | 6 |
Dimensions
Height | 27.94 mm | 1.1 in |
Width | 149.86 mm | 5.9 in |
Pigtail Length | 3.5 m | 11.483 ft |
Optical Specifications
Fiber Mode | Singlemode |
Environmental Specifications
Environmental Space | Indoor |
Packaging and Weights
Packaging quantity | 1 |
Packaging Type | Bag |
Product Classification
Regional Availability | Latin America | North America |
Product Type | Fiber adapter pack with pigtails |
Product Series | FL1000 |
General Specifications
Adapters, quantity | 6 |
Cable Type | Pigtails - Stranded |
Color | Putty white |
Interface | FC |
Interface Feature | Standard |
Total Fibers, quantity | 6 |
Dimensions
Height | 27.94 mm | 1.1 in |
Width | 149.86 mm | 5.9 in |
Pigtail Length | 3.5 m | 11.483 ft |
Optical Specifications
Fiber Mode | Singlemode |
Environmental Specifications
Environmental Space | Indoor |
Packaging and Weights
Packaging quantity | 1 |
Packaging Type | Bag |
Documentation & Downloads
Building Information Modeling (BIM) Objects
Installation Instruction
Product Specification
Visio Stencil
Warranty
Building Information Modeling (BIM) Objects
Installation Instruction
Product Compliance Documentation
Product Specification
Visio Stencil
Warranty
Other Ways to Browse