7645469-01 | OTRX H
ION-U® Series High Power Master Optical Transceiver
Specifications
Specifications
Product Classification
Product Type | Master optical transceiver |
Product Brand | ION-U® |
Electrical Specifications
Impedance | 50 ohm |
Electrical Specifications, Rx (Uplink)
Operating Frequency Band | 300 – 1000 MHz (Band 1) | 1710 – 2200 MHz (Band 2) | 2350 – 2700 MHz (Band 3) | 3050 – 3800 MHz (Band 4) |
Electrical Specifications, Tx (Downlink)
Operating Frequency Band | 300 – 1000 MHz (Band 1) | 1710 – 2200 MHz (Band 2) | 2350 – 2700 MHz (Band 3) | 3050 – 3800 MHz (Band 4) |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
Product Classification
Product Type | Master optical transceiver |
Product Brand | ION-U® |
Electrical Specifications
Impedance | 50 ohm |
Electrical Specifications, Rx (Uplink)
Operating Frequency Band | 300 – 1000 MHz (Band 1) | 1710 – 2200 MHz (Band 2) | 2350 – 2700 MHz (Band 3) | 3050 – 3800 MHz (Band 4) |
Electrical Specifications, Tx (Downlink)
Operating Frequency Band | 300 – 1000 MHz (Band 1) | 1710 – 2200 MHz (Band 2) | 2350 – 2700 MHz (Band 3) | 3050 – 3800 MHz (Band 4) |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
Documentation & Downloads
Product Specification
Warranty
Product Compliance Documentation
Product Specification
Warranty
Other Ways to Browse