R-360B-R1VB
2 Port omni antenna, 2x 694–960 MHz, 360° HPBW, 1x RET
Features and Benefits
- Single antenna provides for 2xMIMO and Rx diversity service
- Simplifies infrastructure and space requirements compared to traditional V-pol antennas
- Ideal solution for rural coverage
Specifications
General Specifications
Antenna Type | Omni |
Band | Single band |
Color | Light Gray (RAL 7035) |
Grounding Type | RF connector inner conductor and body grounded to reflector and mounting bracket |
Performance Note | Outdoor usage |
Radome Material | ASA, UV resistant |
Radiator Material | Aluminum | Low loss circuit board |
Reflector Material | Aluminum |
RF Connector Interface | 4.3-10 Female |
RF Connector Location | Bottom |
RF Connector Quantity, low band | 2 |
RF Connector Quantity, total | 2 |
Remote Electrical Tilt (RET) Information
RET Hardware | CommRET v2 |
RET Interface | 8-pin DIN Male |
Input Voltage | 10–30 Vdc |
Internal RET | Low band (1) |
Power Consumption, active state, maximum | 10 W |
Power Consumption, idle state, maximum | 2 W |
Protocol | 3GPP/AISG 2.0 (Single RET) |
Dimensions
Length | 1999 mm | 78.701 in |
Net Weight, without mounting kit | 22.6 kg | 49.824 lb |
Outer Diameter | 305 mm | 12.008 in |
Port Configuration
Click on image to enlarge. |
Electrical Specifications
Impedance | 50 ohm |
Operating Frequency Band | 694 – 960 MHz |
Polarization | ±45° |
Total Input Power, maximum | 300 W |
Electrical Specifications
Frequency Band, MHz | 694–790 | 790–890 | 890–960 |
Gain, dBi | 10.4 | 11.0 | 11.4 |
Beamwidth, Horizontal, degrees | 360 | 360 | 360 |
Beamwidth, Vertical, degrees | 13.2 | 11.7 | 10.5 |
Beam Tilt, degrees | 2–14 | 2–14 | 2–14 |
USLS (First Lobe), dB | 20 | 19 | 19 |
Isolation, Cross Polarization, dB | 25 | 25 | 25 |
VSWR | Return loss, dB | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 |
PIM, 3rd Order, 2 x 20 W, dBc | -150 | -150 | -150 |
Input Power per Port, maximum, watts | 250 | 250 | 250 |
Electrical Specifications, BASTA
Frequency Band, MHz | 694–790 | 790–890 | 890–960 |
Gain by all Beam Tilts, average, dBi | 10.1 | 10.7 | 11.0 |
Gain by all Beam Tilts Tolerance, dB | ±0.4 | ±0.6 | ±0.7 |
Beamwidth, Vertical Tolerance, degrees | ±0.8 | ±1 | ±0.8 |
CPR at Boresight, dB | 16 | 17 | 19 |
Mechanical Specifications
Wind Loading @ Velocity, frontal | 376.0 N @ 150 km/h (84.5 lbf @ 150 km/h) |
Wind Loading @ Velocity, lateral | 376.0 N @ 150 km/h (84.5 lbf @ 150 km/h) |
Wind Loading @ Velocity, rear | 376.0 N @ 150 km/h (84.5 lbf @ 150 km/h) |
Wind Speed, maximum | 200 km/h (124 mph) |
Packaging and Weights
Width, packed | 420 mm | 16.535 in |
Depth, packed | 400 mm | 15.748 in |
Length, packed | 2265 mm | 89.173 in |
Weight, gross | 29 kg | 63.934 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
General Specifications
Antenna Type | Omni |
Band | Single band |
Color | Light Gray (RAL 7035) |
Grounding Type | RF connector inner conductor and body grounded to reflector and mounting bracket |
Performance Note | Outdoor usage |
Radome Material | ASA, UV resistant |
Radiator Material | Aluminum | Low loss circuit board |
Reflector Material | Aluminum |
RF Connector Interface | 4.3-10 Female |
RF Connector Location | Bottom |
RF Connector Quantity, low band | 2 |
RF Connector Quantity, total | 2 |
Remote Electrical Tilt (RET) Information
RET Hardware | CommRET v2 |
RET Interface | 8-pin DIN Male |
Input Voltage | 10–30 Vdc |
Internal RET | Low band (1) |
Power Consumption, active state, maximum | 10 W |
Power Consumption, idle state, maximum | 2 W |
Protocol | 3GPP/AISG 2.0 (Single RET) |
Dimensions
Length | 1999 mm | 78.701 in |
Net Weight, without mounting kit | 22.6 kg | 49.824 lb |
Outer Diameter | 305 mm | 12.008 in |
Electrical Specifications
Impedance | 50 ohm |
Operating Frequency Band | 694 – 960 MHz |
Polarization | ±45° |
Total Input Power, maximum | 300 W |
Electrical Specifications
Frequency Band, MHz | 694–790 | 790–890 | 890–960 |
Gain, dBi | 10.4 | 11.0 | 11.4 |
Beamwidth, Horizontal, degrees | 360 | 360 | 360 |
Beamwidth, Vertical, degrees | 13.2 | 11.7 | 10.5 |
Beam Tilt, degrees | 2–14 | 2–14 | 2–14 |
USLS (First Lobe), dB | 20 | 19 | 19 |
Isolation, Cross Polarization, dB | 25 | 25 | 25 |
VSWR | Return loss, dB | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 |
PIM, 3rd Order, 2 x 20 W, dBc | -150 | -150 | -150 |
Input Power per Port, maximum, watts | 250 | 250 | 250 |
Electrical Specifications, BASTA
Frequency Band, MHz | 694–790 | 790–890 | 890–960 |
Gain by all Beam Tilts, average, dBi | 10.1 | 10.7 | 11.0 |
Gain by all Beam Tilts Tolerance, dB | ±0.4 | ±0.6 | ±0.7 |
Beamwidth, Vertical Tolerance, degrees | ±0.8 | ±1 | ±0.8 |
CPR at Boresight, dB | 16 | 17 | 19 |
Mechanical Specifications
Wind Loading @ Velocity, frontal | 376.0 N @ 150 km/h (84.5 lbf @ 150 km/h) |
Wind Loading @ Velocity, lateral | 376.0 N @ 150 km/h (84.5 lbf @ 150 km/h) |
Wind Loading @ Velocity, rear | 376.0 N @ 150 km/h (84.5 lbf @ 150 km/h) |
Wind Speed, maximum | 200 km/h (124 mph) |
Packaging and Weights
Width, packed | 420 mm | 16.535 in |
Depth, packed | 400 mm | 15.748 in |
Length, packed | 2265 mm | 89.173 in |
Weight, gross | 29 kg | 63.934 lb |
Click on image to enlarge. |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
Documentation & Downloads
Assembly Drawing
Product Information
Product Specification
Warranty
Assembly Drawing
Product Compliance Documentation
Product Information
Product Specification
Warranty
Other Ways to Browse