FT-16SM-001-150M
- Available in:
- Asia
- Australia/New Zealand
- EMEA
- Latin America
- North America
Specifications
Product Classification
Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
Portfolio | CommScope® |
Product Type | Wireless Fiber Cable Assemblies |
Product Series | RFFT |
Ordering Note | CommScope® non-standard product |
General Specifications
Construction Type | Discrete fiber trunk |
Interface, Connector A | DLC |
Interface Feature, connector A | Uniboot |
Interface Body Style, connector A | Straight |
Interface, Connector B | DLC |
Interface Feature, connector B | Uniboot |
Interface Body Style, connector B | Straight |
Jacket Color | Black |
Total Fibers, quantity | 16 |
Dimensions
Cord Length | 150 m | 492.126 ft |
Diameter Over Jacket | 10.28 mm | 0.405 in |
Mechanical Specifications
Minimum Bend Radius | 103 mm | 4.055 in |
Minimum Bend Radius, furcation | 30 mm | 1.181 in |
Optical Specifications
Fiber Type | G.657.A2 |
Insertion Loss, typical note | Insertion loss is measured at 1310 and 1550 nm |
Insertion Loss, typical | 0.5 dB |
Environmental Specifications
Operating Temperature | -40 °C to +70 °C (-40 °F to +158 °F) |
Environmental Space | Indoor | Outdoor |
Packaging and Weights
Cable weight | 91 kg/km | 61.149 lb/kft |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
Product Classification
Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
Portfolio | CommScope® |
Product Type | Wireless Fiber Cable Assemblies |
Product Series | RFFT |
Ordering Note | CommScope® non-standard product |
General Specifications
Construction Type | Discrete fiber trunk |
Interface, Connector A | DLC |
Interface Feature, connector A | Uniboot |
Interface Body Style, connector A | Straight |
Interface, Connector B | DLC |
Interface Feature, connector B | Uniboot |
Interface Body Style, connector B | Straight |
Jacket Color | Black |
Total Fibers, quantity | 16 |
Dimensions
Cord Length | 150 m | 492.126 ft |
Diameter Over Jacket | 10.28 mm | 0.405 in |
Mechanical Specifications
Minimum Bend Radius | 103 mm | 4.055 in |
Minimum Bend Radius, furcation | 30 mm | 1.181 in |
Optical Specifications
Fiber Type | G.657.A2 |
Insertion Loss, typical note | Insertion loss is measured at 1310 and 1550 nm |
Insertion Loss, typical | 0.5 dB |
Environmental Specifications
Operating Temperature | -40 °C to +70 °C (-40 °F to +158 °F) |
Environmental Space | Indoor | Outdoor |
Packaging and Weights
Cable weight | 91 kg/km | 61.149 lb/kft |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
Documentation & Downloads
Product Compliance Documentation
Other Ways to Browse