MCPT-BK5
Base Product: MANUAL-PREP-TOOLS
Replacement Blade Kit for MCPT-78 cable preparation tool
Specifications
Product Classification
Product Type | Tool accessory |
Ordering Note | CommScope® non-standard product |
General Specifications
Application | Cutting blade |
Cutting Blade Life | 25 cable preparations |
Cutting Blades Included | 5 |
Jacket Blades Included | 5 |
Tool Type | Cutting blade |
Dimensions
Nominal Size | 7/8 in |
Wrench Opening | 0.000 mm | 0 in |
Material Specifications
Material Type | Steel |
Mechanical Specifications
Torque Value | 0.000 N-m | 0 in lb |
Packaging and Weights
Height, packed | 50.8 mm | 2 in |
Width, packed | 71.12 mm | 2.8 in |
Length, packed | 2.54 mm | 0.1 in |
Packaging quantity | 10 |
Weight, gross | 0.6 kg | 1.323 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant |
CHINA-ROHS | Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Product Classification
Product Type | Tool accessory |
Ordering Note | CommScope® non-standard product |
General Specifications
Application | Cutting blade |
Cutting Blade Life | 25 cable preparations |
Cutting Blades Included | 5 |
Jacket Blades Included | 5 |
Tool Type | Cutting blade |
Dimensions
Nominal Size | 7/8 in |
Wrench Opening | 0.000 mm | 0 in |
Material Specifications
Material Type | Steel |
Mechanical Specifications
Torque Value | 0.000 N-m | 0 in lb |
Packaging and Weights
Height, packed | 50.8 mm | 2 in |
Width, packed | 71.12 mm | 2.8 in |
Length, packed | 2.54 mm | 0.1 in |
Packaging quantity | 10 |
Weight, gross | 0.6 kg | 1.323 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant |
CHINA-ROHS | Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Documentation & Downloads
Product Specification
Warranty
Product Compliance Documentation
Product Specification
Warranty
Other Ways to Browse