33544-30
Connector Reattachment Kit for elliptical waveguide 63
Specifications
Product Classification
Product Type | Connector kit |
General Specifications
Cable Family | EW63 |
Dimensions
Waveguide Size | WR137 | WG14 | R70 |
Packaging and Weights
Included | One o-ring | Silicone grease | Two gaskets |
Packaging quantity | 1 |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
Product Classification
Product Type | Connector kit |
General Specifications
Cable Family | EW63 |
Dimensions
Waveguide Size | WR137 | WG14 | R70 |
Packaging and Weights
Included | One o-ring | Silicone grease | Two gaskets |
Packaging quantity | 1 |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
Documentation & Downloads
Installation Instruction
Product Specification
Warranty
Installation Instruction
Product Compliance Documentation
Product Specification
Warranty
Other Ways to Browse