33938-5
Single Entrance Panel for 5 in coaxial cable
Specifications
Product Classification
Product Type | Entrance panel |
Ordering Note | CommScope® non-standard product |
General Specifications
Color | Gray |
Entry Panel Port Size | 162.56 mm | 6.4 in |
Number of Ports | 1 |
Panel Type | Single |
Dimensions
Height | 177.8 mm | 7 in |
Width | 76.2 mm | 3 in |
Nominal Size | 5 in |
Material Specifications
Material Type | Aluminum |
Environmental Specifications
Weather Resistance Test Method | 04AS00-03.9.0 | IEC 60529:2001, IP66 |
Packaging and Weights
Height, packed | 304.8 mm | 12 in |
Width, packed | 76.2 mm | 3 in |
Length, packed | 304.8 mm | 12 in |
Included | Boot | Clamp | Plate |
Packaging quantity | 1 |
Weight, gross | 2.92 kg | 6.437 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant |
CHINA-ROHS | Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Product Classification
Product Type | Entrance panel |
Ordering Note | CommScope® non-standard product |
General Specifications
Color | Gray |
Entry Panel Port Size | 162.56 mm | 6.4 in |
Number of Ports | 1 |
Panel Type | Single |
Dimensions
Height | 177.8 mm | 7 in |
Width | 76.2 mm | 3 in |
Nominal Size | 5 in |
Material Specifications
Material Type | Aluminum |
Environmental Specifications
Weather Resistance Test Method | 04AS00-03.9.0 | IEC 60529:2001, IP66 |
Packaging and Weights
Height, packed | 304.8 mm | 12 in |
Width, packed | 76.2 mm | 3 in |
Length, packed | 304.8 mm | 12 in |
Included | Boot | Clamp | Plate |
Packaging quantity | 1 |
Weight, gross | 2.92 kg | 6.437 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant |
CHINA-ROHS | Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Documentation & Downloads
Installation Instruction
Product Specification
Technical Publication
Warranty
Installation Instruction
Product Compliance Documentation
Product Specification
Technical Publication
Warranty
Other Ways to Browse