Warning Icon

For other alternatives, please contact us for more information.

0 Alternative products available

F229HHA3

Base Product: WAVEGUIDE-FLEX-TWIST

FlexTwist® Flexible Twist for WR229, 3.54–4.2 GHz, with interface types PDR40 and PDR40, 900 mm

Find a Partner
Specifications
Finish making your selections or clear them to view relevant specifications.

Product Classification

Product Type Rectangular waveguide, flexible twist
Product Brand FlexTwist®

General Specifications

Component Flexible Twist
Interface PDR40
Interface 2 PDR40

Dimensions

Length 900 mm | 35.433 in
Waveguide Size WR229 | WG11 | R40

Electrical Specifications

Attenuation 0.13 dB/m | 0.04 dB/ft
Average Power 4000 W
Operating Frequency Band 3.54 – 4.2 GHz
Peak Power 1550 kW
VSWR 1.0299999713897705

Mechanical Specifications

Minimum Bend Radius, Multiple Bends (E Plane) 165 mm | 6.496 in
Minimum Bend Radius, Multiple Bends (H Plane) 330 mm | 12.992 in
Maximum Twist 132 °/m | 40.234 °/ft
Pressurization, maximum 0.207 N/mm² | 30 psi

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system
ROHS Compliant
CHINA-ROHS Below maximum concentration value
REACH-SVHC Compliant as per SVHC revision on www.commscope.com/ProductCompliance
UK-ROHS Compliant

Product Classification

Product Type Rectangular waveguide, flexible twist
Product Brand FlexTwist®

General Specifications

Component Flexible Twist
Interface PDR40
Interface 2 PDR40

Dimensions

Length 900 mm | 35.433 in
Waveguide Size WR229 | WG11 | R40

Electrical Specifications

Attenuation 0.13 dB/m | 0.04 dB/ft
Average Power 4000 W
Operating Frequency Band 3.54 – 4.2 GHz
Peak Power 1550 kW
VSWR 1.0299999713897705

Mechanical Specifications

Minimum Bend Radius, Multiple Bends (E Plane) 165 mm | 6.496 in
Minimum Bend Radius, Multiple Bends (H Plane) 330 mm | 12.992 in
Maximum Twist 132 °/m | 40.234 °/ft
Pressurization, maximum 0.207 N/mm² | 30 psi

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system
ROHS Compliant
CHINA-ROHS Below maximum concentration value
REACH-SVHC Compliant as per SVHC revision on www.commscope.com/ProductCompliance
UK-ROHS Compliant

Product Specification

Product Specification