Warning Icon

For other alternatives, please contact us for more information.

0 Alternative products available

SFG22HD-8-B

Base Product: G22-SERIES

G22HD High Capacity Sector Frame with 2 7/8in OD x 8ft face. Base Kit Only. No antenna pipes.

Find a Partner
Specifications
Finish making your selections or clear them to view relevant specifications.

Product Classification

Product Type High capacity Tower sector frame
Product Series G2

General Specifications

Application 4G LTE antenna/radio mount
Mounting Angle 60°, 203.2 mm (8 in) | Straight or tapered legs up to 203.2 mm (8 in) OD
Patent Number Patent pending
Pipe, quantity 0
Sectors, quantity 1
Tower Taper Non-tapered | Tapered

Dimensions

Face Width 2.438 m | 8 ft
Width 2438.400 mm | 96 in
Face Support Pipe Diameter 73.025 mm | 2.875 in
Mounting Diameter, maximum 218.44 mm | 8.6 in
Mounting Diameter, minimum 38.1 mm | 1.5 in
Stand-off Distance 1041.400 mm | 41 in

Material Specifications

Material Type Hot dip galvanized steel

Mechanical Specifications

Wind Rating For Specifications, please contact steelproducts@commscope.com or call 800-255-1479
Wind Rating Test Method TIA/EIA-222-G

Packaging and Weights

Included Frame | Stiff arms (2) | Tower attachment
Packaging quantity 1

Product Classification

Product Type High capacity Tower sector frame
Product Series G2

General Specifications

Application 4G LTE antenna/radio mount
Mounting Angle 60°, 203.2 mm (8 in) | Straight or tapered legs up to 203.2 mm (8 in) OD
Patent Number Patent pending
Pipe, quantity 0
Sectors, quantity 1
Tower Taper Non-tapered | Tapered

Dimensions

Face Width 2.438 m | 8 ft
Width 2438.400 mm | 96 in
Face Support Pipe Diameter 73.025 mm | 2.875 in
Mounting Diameter, maximum 218.44 mm | 8.6 in
Mounting Diameter, minimum 38.1 mm | 1.5 in
Stand-off Distance 1041.400 mm | 41 in

Material Specifications

Material Type Hot dip galvanized steel

Mechanical Specifications

Wind Rating For Specifications, please contact steelproducts@commscope.com or call 800-255-1479
Wind Rating Test Method TIA/EIA-222-G

Packaging and Weights

Included Frame | Stiff arms (2) | Tower attachment
Packaging quantity 1

Product Specification

Product Specification