SHK-3641-3-P
Base Product: SHK-SERIES-HANGER-BLOCKS
Single Hanger Kit for 36 to 41mm cable, triple stack; includes hardware and angle adapter
Specifications
Product Classification
Product Type | Hanger kit |
Product Brand | ValuSite™ |
Ordering Note | CommScope® non-standard product |
General Specifications
Cables per Hanger | 3 |
Color | Black |
Hanger Type | Composite clamp |
Mounting | M8 hardware |
Dimensions
Maximum Stack Height | 3 |
Height | 35.6 mm | 1.402 in |
Width | 91.4 mm | 3.598 in |
Length | 302.3 mm | 11.902 in |
Compatible Cable Diameter Range | 36–41 mm |
Compatible Diameter, maximum | 40.9 mm | 1.610 in |
Compatible Diameter, minimum | 36.1 mm | 1.421 in |
Nominal Size | NA |
Electrical Specifications
Return Loss Effect, maximum | 0.1 dB |
DTF Effect, maximum | 0.1 dB |
Material Specifications
Material Type | Engineered plastic |
Mechanical Specifications
Vibration Survival | ≥4 hours at resonant frequency |
Environmental Specifications
Operating Temperature | -40 °C to +85 °C (-40 °F to +185 °F) |
Corrosion Resistance, minimum with no degredation | ≥500 hours in salt spray chamber |
Environmental Strength Capability | Double cable weight |
UV Resistance, minimum with no degradation | ≥1000 hours exposure in accelerated UV life chamber |
Packaging and Weights
Height, packed | 20 cm | 7.874 in |
Width, packed | 20 cm | 7.874 in |
Length, packed | 35 cm | 13.780 in |
Included | Angle adapter | Hardware |
Packaging quantity | 10 |
Weight, gross | 4.55 kg | 10.031 lb |
Product Classification
Product Type | Hanger kit |
Product Brand | ValuSite™ |
Ordering Note | CommScope® non-standard product |
General Specifications
Cables per Hanger | 3 |
Color | Black |
Hanger Type | Composite clamp |
Mounting | M8 hardware |
Dimensions
Maximum Stack Height | 3 |
Height | 35.6 mm | 1.402 in |
Width | 91.4 mm | 3.598 in |
Length | 302.3 mm | 11.902 in |
Compatible Cable Diameter Range | 36–41 mm |
Compatible Diameter, maximum | 40.9 mm | 1.610 in |
Compatible Diameter, minimum | 36.1 mm | 1.421 in |
Nominal Size | NA |
Electrical Specifications
Return Loss Effect, maximum | 0.1 dB |
DTF Effect, maximum | 0.1 dB |
Material Specifications
Material Type | Engineered plastic |
Mechanical Specifications
Vibration Survival | ≥4 hours at resonant frequency |
Environmental Specifications
Operating Temperature | -40 °C to +85 °C (-40 °F to +185 °F) |
Corrosion Resistance, minimum with no degredation | ≥500 hours in salt spray chamber |
Environmental Strength Capability | Double cable weight |
UV Resistance, minimum with no degradation | ≥1000 hours exposure in accelerated UV life chamber |
Packaging and Weights
Height, packed | 20 cm | 7.874 in |
Width, packed | 20 cm | 7.874 in |
Length, packed | 35 cm | 13.780 in |
Included | Angle adapter | Hardware |
Packaging quantity | 10 |
Weight, gross | 4.55 kg | 10.031 lb |
Documentation & Downloads
Installation Instruction
Product Specification
Technical Publication
Warranty
Installation Instruction
Product Compliance Documentation
Product Specification
Technical Publication
Warranty
Other Ways to Browse