TFL-M3-8
Base Product: TOWER-FACE-MOUNTS
Tower Face Mount with dual 8 ft x 3-1/2 in OD face pipe supports, includes pipe
Specifications
Product Classification
Product Type | Tower face mount |
General Specifications
Mounting | Angle 60°, 406.4 mm (16 in) | Angle 90°, 304.8 mm (12 in) | Straight or tapered legs up to 406.4 mm (16 in) OD |
Pipe, quantity | 1 |
Tower Taper | Non-tapered | Tapered |
Dimensions
Height | 1600.2 mm | 63 in |
Face Width | 2.438 m | 8 ft |
Width | 2438.400 mm | 96 in |
Length | 304.8 mm | 12 in |
Pipe Length | 1600.2 mm | 63 in |
Face Support Pipe Diameter | 88.900 mm | 3.5 in |
Mounting Diameter, maximum | 406.4 mm | 16 in |
Mounting Diameter, minimum | 0 mm | 0 in |
Pipe Outer Diameter | 114.3 mm | 4.5 in |
Material Specifications
Material Type | Hot dip galvanized steel |
Mechanical Specifications
Wind Rating | 120 mph (BWS) at 100 ft AGL |
Wind Rating Test Method | TIA/EIA-222 |
Packaging and Weights
Included | Crossover plates | Pipes | Saddle mounts |
Packaging quantity | 1 |
Weight, net | 245.711 kg | 541.7 lb |
Product Classification
Product Type | Tower face mount |
General Specifications
Mounting | Angle 60°, 406.4 mm (16 in) | Angle 90°, 304.8 mm (12 in) | Straight or tapered legs up to 406.4 mm (16 in) OD |
Pipe, quantity | 1 |
Tower Taper | Non-tapered | Tapered |
Dimensions
Height | 1600.2 mm | 63 in |
Face Width | 2.438 m | 8 ft |
Width | 2438.400 mm | 96 in |
Length | 304.8 mm | 12 in |
Pipe Length | 1600.2 mm | 63 in |
Face Support Pipe Diameter | 88.900 mm | 3.5 in |
Mounting Diameter, maximum | 406.4 mm | 16 in |
Mounting Diameter, minimum | 0 mm | 0 in |
Pipe Outer Diameter | 114.3 mm | 4.5 in |
Material Specifications
Material Type | Hot dip galvanized steel |
Mechanical Specifications
Wind Rating | 120 mph (BWS) at 100 ft AGL |
Wind Rating Test Method | TIA/EIA-222 |
Packaging and Weights
Included | Crossover plates | Pipes | Saddle mounts |
Packaging quantity | 1 |
Weight, net | 245.711 kg | 541.7 lb |
Documentation & Downloads
Assembly Drawing
Product Specification
Warranty
Assembly Drawing
Product Compliance Documentation
Product Specification
Warranty
Other Ways to Browse