243095-1
Base Product: 243095-SERIES-HARDWARE
Stainless Steel Hardware Kit for 1/2 in or 7/8 in Block style hangers, includes 3/8 in bolts and hardware, 177.8 mm (7 in) length
Specifications
Product Classification
Product Type | Hardware kit |
Product Brand | HELIAX® |
Ordering Note | CommScope® standard product (Global) |
General Specifications
Thread Size | 3/8 in |
Dimensions
Maximum Stack Height | 3 |
Length | 177.8 mm | 7 in |
Nominal Size | 1/2 in | 7/8 in |
Material Specifications
Material Type | Stainless steel 304 |
Packaging and Weights
Height, packed | 254 mm | 10 in |
Width, packed | 88.9 mm | 3.5 in |
Length, packed | 88.9 mm | 3.5 in |
Included | Forty flat washers | Forty lock washers | Ten 3/8 in threaded rods | Twenty hex nuts |
Packaging quantity | 10 |
Weight, gross | 1.361 kg | 3 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
Product Classification
Product Type | Hardware kit |
Product Brand | HELIAX® |
Ordering Note | CommScope® standard product (Global) |
General Specifications
Thread Size | 3/8 in |
Dimensions
Maximum Stack Height | 3 |
Length | 177.8 mm | 7 in |
Nominal Size | 1/2 in | 7/8 in |
Material Specifications
Material Type | Stainless steel 304 |
Packaging and Weights
Height, packed | 254 mm | 10 in |
Width, packed | 88.9 mm | 3.5 in |
Length, packed | 88.9 mm | 3.5 in |
Included | Forty flat washers | Forty lock washers | Ten 3/8 in threaded rods | Twenty hex nuts |
Packaging quantity | 10 |
Weight, gross | 1.361 kg | 3 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
Documentation & Downloads
Product Specification
Warranty
Product Compliance Documentation
Product Specification
Warranty
Other Ways to Browse