Warning Icon

For other alternatives, please contact us for more information.

0 Alternative products available

CSG78-06B1A

Base Product: SUREGROUND-GROUNDING-SERIES

SureGround® Universal Compact Grounding Kit for 7/8 in corrugated and smoothwall coaxial cable

Find a Partner
Specifications
Finish making your selections or clear them to view relevant specifications.

Product Classification

Product Type Grounding kit
Product Brand SureGround®
Ordering Note CommScope® standard product (Global)

General Specifications

Bonding Conductor Jacketing Material PVC
Bonding Conductor Material Copper
Bonding Conductor Wire Size 6 gauge
Cable Type Corrugated | Smoothwall
Color Black
Grounding Kit Type Compact SureGround® Grounding Kits
Grounding Strap Material Tinned copper
Harmonized System (HS) Code 85366910 (Coaxial cable and other coaxial electric conductors)
Lug Attachment Factory attached
Lug Type One-hole lug
Thread Size 3/8 in

Dimensions

Enclosure Width 40.64 mm | 1.6 in
Bonding Conductor Length 609.6 mm | 24 in
Enclosure Length 63.5 mm | 2.5 in
Compatible Diameter, maximum 28.372 mm | 1.117 in
Compatible Diameter, minimum 27.559 mm | 1.085 in
Nominal Size 7/8 in

Electrical Specifications

Current Handling Tested to withstand 100,000 amps peak current surge
Current Handling Test Method MIL-STD-1757
Grounding, Bonding and Shielding Test Method MIL-STD-188-124A
Lightning Protection Test Method IEC 1024-1

Material Specifications

Locking Bail Material Stainless steel
Rivet Material Tinned copper

Environmental Specifications

Operating Temperature -40 °C to +85 °C (-40 °F to +185 °F)
Storage Temperature -40 °C to +80 °C (-40 °F to +176 °F)
Blowing Rain Test Method MIL-STD-810, Method 506
Corrosion Test Method MIL-STD-1344, Method 1001
Freezing Rain/Icing Test Method MIL-STD-810, Method 521
Humidity Test Method MIL-STD-1344, Method 1002
Immersion Test Method IEC 60529:2001, IP68
UV Resistance Test Method MIL-STD-810, Method 505
Vibration Test Method MIL-STD-202, Method 214
Weatherproofing Method Tinned copper strap contact overmolded with EPDM rubber

Packaging and Weights

Height, packed 447.04 mm | 17.6 in
Width, packed 396.24 mm | 15.6 in
Length, packed 68.58 mm | 2.7 in
Included Grounding kit | Hardware | Lug
Packaging quantity 1
Weight, gross 0.36 kg | 0.794 lb

Regulatory Compliance/Certifications

Agency Classification
ROHS Compliant
CHINA-ROHS Below maximum concentration value
REACH-SVHC Compliant as per SVHC revision on www.commscope.com/ProductCompliance
UK-ROHS Compliant

Product Classification

Product Type Grounding kit
Product Brand SureGround®
Ordering Note CommScope® standard product (Global)

General Specifications

Bonding Conductor Jacketing Material PVC
Bonding Conductor Material Copper
Bonding Conductor Wire Size 6 gauge
Cable Type Corrugated | Smoothwall
Color Black
Grounding Kit Type Compact SureGround® Grounding Kits
Grounding Strap Material Tinned copper
Harmonized System (HS) Code 85366910 (Coaxial cable and other coaxial electric conductors)
Lug Attachment Factory attached
Lug Type One-hole lug
Thread Size 3/8 in

Dimensions

Enclosure Width 40.64 mm | 1.6 in
Bonding Conductor Length 609.6 mm | 24 in
Enclosure Length 63.5 mm | 2.5 in
Compatible Diameter, maximum 28.372 mm | 1.117 in
Compatible Diameter, minimum 27.559 mm | 1.085 in
Nominal Size 7/8 in

Electrical Specifications

Current Handling Tested to withstand 100,000 amps peak current surge
Current Handling Test Method MIL-STD-1757
Grounding, Bonding and Shielding Test Method MIL-STD-188-124A
Lightning Protection Test Method IEC 1024-1

Material Specifications

Locking Bail Material Stainless steel
Rivet Material Tinned copper

Environmental Specifications

Operating Temperature -40 °C to +85 °C (-40 °F to +185 °F)
Storage Temperature -40 °C to +80 °C (-40 °F to +176 °F)
Blowing Rain Test Method MIL-STD-810, Method 506
Corrosion Test Method MIL-STD-1344, Method 1001
Freezing Rain/Icing Test Method MIL-STD-810, Method 521
Humidity Test Method MIL-STD-1344, Method 1002
Immersion Test Method IEC 60529:2001, IP68
UV Resistance Test Method MIL-STD-810, Method 505
Vibration Test Method MIL-STD-202, Method 214
Weatherproofing Method Tinned copper strap contact overmolded with EPDM rubber

Packaging and Weights

Height, packed 447.04 mm | 17.6 in
Width, packed 396.24 mm | 15.6 in
Length, packed 68.58 mm | 2.7 in
Included Grounding kit | Hardware | Lug
Packaging quantity 1
Weight, gross 0.36 kg | 0.794 lb

Regulatory Compliance/Certifications

Agency Classification
ROHS Compliant
CHINA-ROHS Below maximum concentration value
REACH-SVHC Compliant as per SVHC revision on www.commscope.com/ProductCompliance
UK-ROHS Compliant

Product Specification

Product Specification