F2PDF-C
7-16 DIN Female for 3/8 in FSJ2 and PTS2 cable
Specifications
Product Classification
Product Type | Wireless and radiating connector |
Product Brand | HELIAX® |
Product Series | FSJ2-50 |
General Specifications
Body Style | Straight |
Cable Family | FSJ2-50 |
Inner Contact Attachment Method | Captivated |
Inner Contact Plating | Silver |
Interface | 7-16 DIN Female |
Mounting Angle | Straight |
Outer Contact Attachment Method | Compression |
Outer Contact Plating | Silver |
Pressurizable | No |
Dimensions
Height | 28.96 mm | 1.140 in |
Width | 28.96 mm | 1.140 in |
Length | 51.56 mm | 2.030 in |
Diameter | 28.96 mm | 1.140 in |
Nominal Size | 3/8 in |
Outline Drawing
Click on image to enlarge. |
Electrical Specifications
3rd Order IMD at Frequency | -112 dBm @ 910 MHz |
3rd Order IMD Test Method | Two +43 dBm carriers |
Average Power at Frequency | 0.7 kW @ 900 MHz |
Cable Impedance | 50 ohm |
Connector Impedance | 50 ohm |
dc Test Voltage | 2300 V |
Inner Contact Resistance, maximum | 0.4 mOhm |
Insulation Resistance, minimum | 10000 mOhm |
Operating Frequency Band | 0 – 6000 MHz |
Outer Contact Resistance, maximum | 1.5 mOhm |
Peak Power, maximum | 13.2 kW |
RF Operating Voltage, maximum (vrms) | 813 V |
Shielding Effectiveness | -110 dB |
Return Loss/VSWR
Frequency Band | VSWR | Return Loss (dB) |
0–2000 MHz | 1.065 | 30.04 |
Mechanical Specifications
Connector Retention Tensile Force | 671.68 N | 151.000 lbf |
Connector Retention Torque | 2.7 N-m | 23.897 in lb |
Coupling Nut Proof Torque | 35 N-m | 309.776 in lb |
Coupling Nut Proof Torque Method | IEC 61169-16:9.3.11 |
Coupling Nut Retention Force | 1000 N | 224.810 lbf |
Coupling Nut Retention Force Method | IEC 61169-17:9.3.11 |
Insertion Force | 889.64 N | 200.000 lbf |
Insertion Force Method | IEC 61169-16:9.3.5 |
Interface Durability | 500 cycles |
Interface Durability Method | IEC 61169-4:17 |
Mechanical Shock Test Method | IEC 60068-2-27 |
Environmental Specifications
Operating Temperature | -55 °C to +85 °C (-67 °F to +185 °F) |
Storage Temperature | -65 °C to +125 °C (-85 °F to +257 °F) |
Attenuation, Ambient Temperature | 20 °C | 68 °F |
Average Power, Ambient Temperature | 40 °C | 104 °F |
Average Power, Inner Conductor Temperature | 100 °C | 212 °F |
Corrosion Test Method | IEC 60068-2-11 |
Immersion Depth | 1 m |
Immersion Test Mating | Mated |
Immersion Test Method | IEC 60529:2001, IP68 |
Moisture Resistance Test Method | IEC 60068-2-3 |
Thermal Shock Test Method | IEC 60068-2-14 |
Vibration Test Method | IEC 60068-2-6 |
Packaging and Weights
Weight, net | 107.47 g | 0.237 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant |
CHINA-ROHS | Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Product Classification
Product Type | Wireless and radiating connector |
Product Brand | HELIAX® |
Product Series | FSJ2-50 |
General Specifications
Body Style | Straight |
Cable Family | FSJ2-50 |
Inner Contact Attachment Method | Captivated |
Inner Contact Plating | Silver |
Interface | 7-16 DIN Female |
Mounting Angle | Straight |
Outer Contact Attachment Method | Compression |
Outer Contact Plating | Silver |
Pressurizable | No |
Dimensions
Height | 28.96 mm | 1.140 in |
Width | 28.96 mm | 1.140 in |
Length | 51.56 mm | 2.030 in |
Diameter | 28.96 mm | 1.140 in |
Nominal Size | 3/8 in |
Electrical Specifications
3rd Order IMD at Frequency | -112 dBm @ 910 MHz |
3rd Order IMD Test Method | Two +43 dBm carriers |
Average Power at Frequency | 0.7 kW @ 900 MHz |
Cable Impedance | 50 ohm |
Connector Impedance | 50 ohm |
dc Test Voltage | 2300 V |
Inner Contact Resistance, maximum | 0.4 mOhm |
Insulation Resistance, minimum | 10000 mOhm |
Operating Frequency Band | 0 – 6000 MHz |
Outer Contact Resistance, maximum | 1.5 mOhm |
Peak Power, maximum | 13.2 kW |
RF Operating Voltage, maximum (vrms) | 813 V |
Shielding Effectiveness | -110 dB |
Return Loss/VSWR
Frequency Band | VSWR | Return Loss (dB) |
0–2000 MHz | 1.065 | 30.04 |
Mechanical Specifications
Connector Retention Tensile Force | 671.68 N | 151.000 lbf |
Connector Retention Torque | 2.7 N-m | 23.897 in lb |
Coupling Nut Proof Torque | 35 N-m | 309.776 in lb |
Coupling Nut Proof Torque Method | IEC 61169-16:9.3.11 |
Coupling Nut Retention Force | 1000 N | 224.810 lbf |
Coupling Nut Retention Force Method | IEC 61169-17:9.3.11 |
Insertion Force | 889.64 N | 200.000 lbf |
Insertion Force Method | IEC 61169-16:9.3.5 |
Interface Durability | 500 cycles |
Interface Durability Method | IEC 61169-4:17 |
Mechanical Shock Test Method | IEC 60068-2-27 |
Environmental Specifications
Operating Temperature | -55 °C to +85 °C (-67 °F to +185 °F) |
Storage Temperature | -65 °C to +125 °C (-85 °F to +257 °F) |
Attenuation, Ambient Temperature | 20 °C | 68 °F |
Average Power, Ambient Temperature | 40 °C | 104 °F |
Average Power, Inner Conductor Temperature | 100 °C | 212 °F |
Corrosion Test Method | IEC 60068-2-11 |
Immersion Depth | 1 m |
Immersion Test Mating | Mated |
Immersion Test Method | IEC 60529:2001, IP68 |
Moisture Resistance Test Method | IEC 60068-2-3 |
Thermal Shock Test Method | IEC 60068-2-14 |
Vibration Test Method | IEC 60068-2-6 |
Packaging and Weights
Weight, net | 107.47 g | 0.237 lb |
Click on image to enlarge. |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant |
CHINA-ROHS | Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Documentation & Downloads
Installation Instruction
Product Specification
Video
F2PDF-C 716 DIN Female Connector Installation for HELIAX® FSJ2 cables -manual tool MCPT-3812
![](https://play.vidyard.com/9cTGnxk8nyRWCYEM6aNUon.jpg)
F2PDF-C 716 DIN Female Connector Installation for HELIAX® FSJ2 cables -manual tool MCPT-3812
Warranty
Installation Instruction
Product Compliance Documentation
Product Specification
Video
F2PDF-C 716 DIN Female Connector Installation for HELIAX® FSJ2 cables -manual tool MCPT-3812
![](https://play.vidyard.com/9cTGnxk8nyRWCYEM6aNUon.jpg)
F2PDF-C 716 DIN Female Connector Installation for HELIAX® FSJ2 cables -manual tool MCPT-3812
Warranty
Other Ways to Browse