MT-F1543
Rooftop Coaxial Cable Bridge Kit, for eight coaxial cable runs, 12-gauge cover
Specifications
Product Classification
Product Type | Bridge kit |
General Specifications
Cable Runs, quantity | 8 |
Hole, quantity | 8 |
Mounting | Non-penetrating |
Dimensions
Height | 177.8 mm | 7 in |
Width | 762 mm | 30 in |
Length | 2438.4 mm | 96 in |
Hole Size | 3/4 in |
Outline Drawing
Click on image to enlarge. |
Material Specifications
Material Type | Galvanized steel |
Mechanical Specifications
Wind Rating | For Specifications, please contact steelproducts@commscope.com or call 800-255-1479 |
Packaging and Weights
Included | Channel | Hardware | Sleepers (3) |
Packaging quantity | 1 |
Weight, net | 50.9 kg | 112.215 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
Product Classification
Product Type | Bridge kit |
General Specifications
Cable Runs, quantity | 8 |
Hole, quantity | 8 |
Mounting | Non-penetrating |
Dimensions
Height | 177.8 mm | 7 in |
Width | 762 mm | 30 in |
Length | 2438.4 mm | 96 in |
Hole Size | 3/4 in |
Material Specifications
Material Type | Galvanized steel |
Mechanical Specifications
Wind Rating | For Specifications, please contact steelproducts@commscope.com or call 800-255-1479 |
Packaging and Weights
Included | Channel | Hardware | Sleepers (3) |
Packaging quantity | 1 |
Weight, net | 50.9 kg | 112.215 lb |
Click on image to enlarge. |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
Documentation & Downloads
Assembly Drawing
Product Specification
Warranty
Assembly Drawing
Product Compliance Documentation
Product Specification
Warranty
Other Ways to Browse