RM-USBG-3
Base Product: WGB-AND-MISC-CABLE-SUPPORTS
Universal Round Member Support Bracket for three coaxial cable runs
Specifications
Product Classification
Product Type | Round Member Support Bracket |
General Specifications
Cable Runs, quantity | 3 |
Hole, quantity | 3 |
Mounting | Round member |
Dimensions
Height | 50.8 mm | 2 in |
Width | 254 mm | 10 in |
Length | 152.4 mm | 6 in |
Hole Size | 3/4 in | 7/16 in |
Outline Drawing
Click on image to enlarge. |
Material Specifications
Material Type | Hot dip galvanized steel |
Packaging and Weights
Included | Brackets |
Packaging quantity | 10 |
Weight, net | 2.3 kg | 5.071 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant/Exempted |
CHINA-ROHS
![]() |
Above maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant/Exempted |
Product Classification
Product Type | Round Member Support Bracket |
General Specifications
Cable Runs, quantity | 3 |
Hole, quantity | 3 |
Mounting | Round member |
Dimensions
Height | 50.8 mm | 2 in |
Width | 254 mm | 10 in |
Length | 152.4 mm | 6 in |
Hole Size | 3/4 in | 7/16 in |
Material Specifications
Material Type | Hot dip galvanized steel |
Packaging and Weights
Included | Brackets |
Packaging quantity | 10 |
Weight, net | 2.3 kg | 5.071 lb |
Click on image to enlarge. |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant/Exempted |
CHINA-ROHS
![]() |
Above maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant/Exempted |
Documentation & Downloads
Assembly Drawing
Product Specification
Warranty
Assembly Drawing
Product Compliance Documentation
Product Specification
Warranty
Other Ways to Browse