Warning Icon

For other alternatives, please contact us for more information.

0 Alternative products available

860678964-0913-S

Base Product: RAIN-CANOPIES

Rain/Shade Canopy, 9 ft x 13 ft, four 10 ft 6 in base shoe pipes

Find a Partner
Specifications
Finish making your selections or clear them to view relevant specifications.

Product Classification

Product Type Ice canopies and shields

General Specifications

Pipe, quantity 4

Dimensions

Height 3200.4 mm | 126 in
Width 2743.200 mm | 108 in
Length 3962.400 mm | 156 in
Pipe Length 3200.4 mm | 126 in

Material Specifications

Material Type Hot dip galvanized steel

Packaging and Weights

Packaging quantity 1

Product Classification

Product Type Ice canopies and shields

General Specifications

Pipe, quantity 4

Dimensions

Height 3200.4 mm | 126 in
Width 2743.200 mm | 108 in
Length 3962.400 mm | 156 in
Pipe Length 3200.4 mm | 126 in

Material Specifications

Material Type Hot dip galvanized steel

Packaging and Weights

Packaging quantity 1

Assembly Drawing

Product Specification

Assembly Drawing

Product Specification