EQ-STEP-5
Base Product: PLATFORM-ACCESSORIES
Five-Step Kit for EQ-P series platforms
Specifications
Product Classification
Product Type | Equipment platform system |
General Specifications
Mounting | EQ series platform bases |
Dimensions
Height | 2286 mm | 90 in |
Width | 1219.2 mm | 48 in |
Length | 1270 mm | 50 in |
Material Specifications
Material Type | Hot dip galvanized steel |
Packaging and Weights
Included | Hardware | Rail | Steps |
Packaging quantity | 1 |
Weight, net | 192.8 kg | 425.051 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
Product Classification
Product Type | Equipment platform system |
General Specifications
Mounting | EQ series platform bases |
Dimensions
Height | 2286 mm | 90 in |
Width | 1219.2 mm | 48 in |
Length | 1270 mm | 50 in |
Material Specifications
Material Type | Hot dip galvanized steel |
Packaging and Weights
Included | Hardware | Rail | Steps |
Packaging quantity | 1 |
Weight, net | 192.8 kg | 425.051 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
Documentation & Downloads
Assembly Drawing
Product Specification
Warranty
Assembly Drawing
Product Compliance Documentation
Product Specification
Warranty
Other Ways to Browse